Publish your products
3LEV01 Series, 1.5HP, Vortex Impeller Sewage Pump

3LEV01 Series, 1.5HP, Vortex Impeller Sewage Pump

1.5 hp Vortex

  • 3" solids-handling
  • Horizontal 4" discharge
  • Single seal


Technical specification
  • Unique ref.libertypumps-3lev01
  • Product familyPlumbing
  • Product groupSewage and Sludge Pumps
  • TypeObject (single object)
  • Date of publishing2020-03-12
  • Edition number1
Related
  • Material mainCast iron
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • UNSPSC nameSubmersible pumps
  • UNSPSC code40151513
  • Uniclass 2015 CodePr_65_53_96_80
  • Uniclass 2015 DescriptionSolids handling pumps
  • CSI MasterFormat 2014 Code22 13 29.16
  • CSI MasterFormat 2014 TitleSubmersible Sewerage Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste

Region availability

North America
United States