Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
libertypumps/products/fcaf1bba-f2bf-41cc-9c59-3b4b8f338438
Home
Categories
Plumbing
Pumps
LGV05 / LGH05 Series, 5HP Grinder Pump
Available in United States
Liberty Pumps
Follow
LGV05 / LGH05 Series, 5HP Grinder Pump
5 hp Grinder Pump
V-Slice
®
Cutter Technology
Dual seal
2.5” and 3” ANSI
®
horizontal discharge
Download
Technical specification
Technical specification
Unique ref.
libertypumps-lgv05
Product family
Plumbing
Product group
Pumps
Type
Object (single object)
Date of publishing
2019-03-26
Edition number
1
Links
Links
Product url
https://www.libertypumps.com/lep/dom/Products/Grinders/lgv05lgh05-series
Installation instructions
https://www.libertypumps.com/Portals/0/Files/LEP/Installation%20Manuals/English/7550000_EN.pdf
Instruction video
https://youtu.be/5EZdejeVwrk
Technical description
https://www.libertypumps.com/Portals/0/Files/LEP/Engineering%20Specifications/LGV05_LGH05-Series_TD.pdf
Related
Related
Material main
Cast iron
Material secondary
Stainless steel
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Pumps
UNSPSC name
Pumps
UNSPSC code
401515
Uniclass 2015 Code
Pr_65_53
Uniclass 2015 Description
Pump products
OmniClass Number
23-27 17 00
OmniClass Title
Pumps
Region availability
North America
United States
Similar products
Liberty Pumps
Elevator Sump Pump System OilTector®
4.8
(
10
)
Download
Liberty Pumps
36" x 60" 2 hp Duplex Grinder Package
Download
Liberty Pumps
1/2 hp Commercial Drain Pump
5.0
(
13
)
Download
Patterson Pump Company
Vertical In-Line HVAC Pumps, Close Coupled, 1800 RPM
4.6
(
15
)
Download
Liberty Pumps
1 hp Simplex Grinder System, ProVore® 380
Download
Grundfos
MAGNA3
4.1
(
13
)
Download