Publish your products
IBG24DC TECHNA Industrial Barrier Gate Operator
IBG24DC TECHNA Industrial Barrier Gate Operator
IBG24DC TECHNA Industrial Barrier Gate Operator
IBG24DC TECHNA Industrial Barrier Gate Operator
    LiftMaster

    IBG24DC TECHNA Industrial Barrier Gate Operator

    TECHNA Industrial Barrier Gate Operator

    • Quick Deployment Designed for wide‑lane applications, TECHNA Industrial delivers a modern, intuitive, lightweight, logic‑driven operator that accelerates installation. Since it requires no customization and supports any site voltage through an additiona three‑phase converter, TECHNA Industrial enables quick deployment.
    • Complete Peace of Mind: Featuring a standard battery backup, a high efficiency brushless DC motor, a reinforced counterbalance for a 24" arm, and a direct drive transmission rated for millions of cycles, TECHNA is built for long term reliability.
    • Highly Visible Design: High-visibility programmable LEDs on the tower provides clear visual cues for large vehicle operators, reducing equipment damage and downtime.
    • Installer Focused Optimized for easy setup, TECHNA allows quick arm handing adjustments with just a few mechanical changes and provides easy connection of loops and accessories through five auxiliary relays. Its modular arm system enables fast in‑field assembly and simple on‑site modifications, while the segmented construction helps reduce the risk of damage during transportation.
    • Installation and Usage Support Our product is supported by an extensive library of straight forward instructions and video content. Quickly navigate videos and find helpful troubleshooting tips to make your install/maitenance experience efficient.
    • Fixed Arm Bracket: Engineered for heavy-duty performance, the TECHNA Industrial arm features a fixed bracket for maximum stability.
    • Smart Connectivity Powered by myQ: Built-in radio-receiver/Wi-Fi enables advanced diagnostics and control via integration with the myQ platform (myQ Facility & Community) for a seamless and effortless experience.

    Specification
    • Battery Backup: Standard 2 x 12V 7Ah batteries, Optional 2 x 12V 33Ah batteries available

      myQ Compatibility: Works with myQ, myQ Facility, or myQ Enterprise

      Power: 120Vac/230 Vac 1 PH

      Speed/Per Second: 6s Open/Close time

      Radio Receiver: LiftMaster Security+ 2.0 , 3-channel receiver up to 64 remote controls (unlimited remotes with 811MX/813MX)

      Motor Type: 24V DC Motor Drive

      Soft Start/Stop: Yes

      Warranty: 2 years

      Programmable Relays: 5 relays, One main board and 4 on the auxiliary boards

      Local & Remote Diagnostics: Local log of 50 events correlated to cycle number, unlimited if connected to myQ Facility.

      Rated Duty Cycle: Continuous Duty

      WiFi: Yes

    Technical specification
    • Unique ref.techna-industrial-barrier-gate-operator-IBG24DC
    • Product familyGate Operators
    • Product groupBarrier Gate Operators
    • TypeObject (single object)
    • Date of publishing2026-08-04
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inMexico
    Classification
    • BIMobject CategoryConstruction - Fences & Traffic Security
    • IFC classificationOpening Element
    • UNSPSC nameGate barrier systems
    • UNSPSC code46161510
    • Uniclass 2015 CodePr_30_59_59_72
    • Uniclass 2015 DescriptionRising arm vehicular barriers
    • CSI MasterFormat 2014 Code11 12 33.13
    • CSI MasterFormat 2014 TitleLift Arm Parking Gates
    • OmniClass Number23-11 23 19
    • OmniClass TitleParking Gates

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States