Publish your products
Warp 25 W
Warp 25 W
Warp 25 W
    Archived

    Warp 25 W

    The Warp downlight has been designed in search for the perfect balance between aesthetics and functionality. The thin flange blends in well with the false ceiling; the optical compartment, in its embossed or "warm&chic" golden finishes, enhances the overall aesthetic value. Its shape was conceived so as to achieve optimum light efficiency, whilst providing maximum visual comfort thanks to a powerLED or arrayLED source. Warp is particularly suitable for illuminating shops, hotels and private homes.
    Specification
    • Single emission downlights for indoor application. The ingress protection degree is IP44; the total weight is of 0. 93 kg. The power supply driver is not provided and is to be ordered separately. The total absorbed power is 25 W. The power supply cable is included and features. The device features protection class III and can be ceiling-mounted, with a 127 mm diameter hole (in plasterboard).
    Technical specification
    • Unique ref.Warp-25-W
    • Product familyWarp
    • Product groupDownlights
    • TypeObject (single object)
    • Date of publishing2017-03-23
    • Edition number1
    • Height (mm)204
    • Width (mm)134
    • Depth (mm)134
    Related
    • Material mainAluminium
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)0.93
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeSs_70_80
    • Uniclass 2015 DescriptionLighting systems
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit