Publish your products
SHADE Mini 4" & 6"
SHADE Mini 4" & 6"
SHADE Mini 4" & 6"
SHADE Mini 4" & 6"
SHADE Mini 4" & 6"
SHADE Mini 4" & 6"
SHADE Mini 4" & 6"
SHADE Mini 4" & 6"
SHADE Mini 4" & 6"
SHADE Mini 4" & 6"
    Liteline

    SHADE Mini 4" & 6"

    Designed to add a decorative element to any space, the SHADE Mini is suitable for boardrooms, reception areas, and hotel lobbies. Mounts directly into an octagon box or retrofit kit. Suitable for wet locations.

    Specification
    • Application Recessed / Surfacemount Downlight

      Approved Location Wet

      Beam Angle 100°

      CCT 2700 K / 3000 K / 3500 K/ 4000 K / 5000 K

      Certification cETLus

      Color options (Trim) Black / White

      Color options(Baffle)
      Black / White / Specular / Semi-Specular / Matte Gold

      CRI 90

      Dimming Yes

      Dimming Tech Forward/Reverse phase /

      TRIAC/ELV

      Energy Star Yes

      Input 100-135V AC, 60Hz

      LM79 Yes

      LM80 Yes

      Lumens Up to 560

      Lumens per Watt Up to 70

      Power Factor 0.9

      Projected Life 70% @ 50,000 hrs

      Title 24 Yes (up to 4000 K)

      Warranty 5-Year

      Wattage 8W

    Technical specification
    • Unique ref.shade-mini
    • Product familySurface
    • Product groupSHADE
    • TypeObject (single object)
    • Date of publishing2025-08-27
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Surface Mounted
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 00
    • OmniClass TitleElectrical Lighting

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States