Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
lk/products/9a584adb-45a7-4319-ae40-e846b4e8c0ca
Home
Categories
HVAC
Other
SAFE Q Right Corner, VS
Available in United States
LK
Follow
SAFE Q Right Corner, VS
Right corner mounted module, with VS
Download
Technical specification
Technical specification
Unique ref.
SAFEV3PresealCornerMountedRightWithVS
Product family
Wet room cassette
Product group
Plate
Type
Assembly (multiple objects)
Date of publishing
2023-09-12
Edition number
1
Height (mm)
2300
Width (mm)
700
Depth (mm)
210
Links
Links
Product url
https://www.lksystems.se/en
Related
Related
Material main
Metal
Weight Net (Kg)
85
Classification
Classification
BIMobject Category
HVAC - Other
IFC classification
Sanitary Terminal
Similar products
LK
Front + cover UNI 350 Ceiling
Download
LK
Manifold Cabinet UNI 550 XL
Download
LK
Room Thermostat S2, 24V NO
Download
LK
Frame/lid UFH 1150 UTV
Download
LK
Manifold Cabinet UFH 1050
Download
LK
Manifold Cabinet UNI 700
Download