Publish your products
LK 525 MultiZone Polar / Solar - Compression fitting
LK

LK 525 MultiZone Polar / Solar - Compression fitting

LK 525 MultiZone Polar is a motorized 3-way zone valve for On/Off control intended for use in cooling systems where the temperature of the media can go below 0 °C. The plastic adapter is installed between the valve unit and the actuator to protect the actuator against condensation and icing. The zone valve is designed with a turning slide which allows it to withstand a larger pressure difference and ­reduces the risk of it stalling after longer periods of intermission. On the upper surface of the actuator is an indicator that shows which port is open.

The zone valve must not be installed with the motor underneath the valve unit. The valve needs to be insulated.

In case of a power failure, the valve cone stays in its current position. When the power is switched off, the valve can be manually set to the centre position, which distributes the flow between the circuits. Remove the motor and turn the spindle about 30° or turn until fluid flows through both valve ports. When the power is restored, turn the valve back to its original position and reinstall the motor.
Please note that the motor can be installed in only one position.

Specification
    • Working temperature: Min. -15 °C/Max. 80 °C (90 °C briefly)
    • Ambient temperature: Min. 1 °C/Max. 60 °C
    • Max. working pressure: 1.0 MPa (10 bar)
    • Max. differential pressure: 100 kPa (1 bar)
    • Leakage: < 0.1% of Kvs at 100 kPa
    • Angle of rotation: 60°/360°
    • Media: Water - Glycol/Ethanol mixture max. 50%
    • Actuator: 7 VA, 230 VAC, 50 Hz
    • 7 VA, 24 VAC, 50 Hz
    • Operation time: 8 seconds (60°)
    • Electrical connection: Fixed wire alternatively Molex®-compatible connector
    • Signal connector: Single pole SPST
    • Protection class: IP 40 (Molex®) / IP 44 (Cable)
    • Material, valve body: Brass EN 12165 CW617N
    • Material, external cover: Brass EN 12164 CW614N
    • Material, slide/spindle: PPS Composite
    • Cable specification: Dimension 3 x 0.75 mm
    • Wire colors: Blue, brown, black
    • External insulation: PVC
    • Connection: Molex® or Molex®-compatible connector, 6-circuit
    • Approvals: CE (Actuator only)
Technical specification
  • Unique ref.lk_525_multizone_polar_compression_fitting
  • Product familyLK Armatur
  • Product groupZone Valves
  • TypeObject (single object)
  • Date of publishing2021-09-03
  • Edition number1
Related
  • Material mainBrass
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_60_40_37
  • Uniclass 2015 DescriptionHeating systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
San Marino
South Korea
United States
Rwanda
Serbia
Sri Lanka
Saint Helena
Slovakia
Syria
São Tomé and Príncipe
Slovenia
Taiwan
Senegal
Spain
Tajikistan
Seychelles
Svalbard and Jan Mayen
Thailand
Sierra Leone
Sweden
Türkiye
Somalia
Switzerland
Turkmenistan
South Africa
Ukraine
United Arab Emirates
South Sudan
United Kingdom
Uzbekistan
Sudan
Vatican City
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe