Publish your products
Logitech Rally AI Camera Pro - Advanced Intelligent Conference Camera
Logitech Rally AI Camera Pro - Advanced Intelligent Conference Camera
Logitech Rally AI Camera Pro - Advanced Intelligent Conference Camera
Logitech Rally AI Camera Pro - Advanced Intelligent Conference Camera
Logitech Rally AI Camera Pro - Advanced Intelligent Conference Camera
Logitech Rally AI Camera Pro - Advanced Intelligent Conference Camera
Logitech Rally AI Camera Pro - Advanced Intelligent Conference Camera
Logitech Rally AI Camera Pro - Advanced Intelligent Conference Camera
Logitech Rally AI Camera Pro - Advanced Intelligent Conference Camera
Logitech Rally AI Camera Pro - Advanced Intelligent Conference Camera
    Logitech

    Logitech Rally AI Camera Pro - Advanced Intelligent Conference Camera

    Rally AI Camera Pro

    PTZ camera with powerful optics and intelligent features built for larger, more complex spaces

    Rally AI Camera Pro transforms video meetings in large, complex spaces with its cutting-edge dual-lens system and advanced intelligent features. It delivers stunningly crisp video to create clear, connected experiences.

    Specification
    • Part Number

      • Graphite : 960-001756
      • Off-White : 960-001775

      Dimensions

      Height: 9.1 in (231 mm)

      Width: 8.8 in (224 mm)

      Depth: 5.7 in (146 mm)

      Weight: 5.5 lbs (2.5 kg)

      Technical Specifications

      General Specifications

      • WiFi: 802.11 a/b/g/n/ac/ax
      • Device Management: Logitech Sync
      • Display Resolution: 4K, 1440p, 1080p, 900p, 720p, and SD at 30 fps
      • File Based Encryption: AES-128
      • Data Encryption: Symmetric Keys, PKI
      • Device Identity: Protected by device attestation
      • Device Access: Authenticated using API
      • Key Protection: Arm TrustZone, Secure Storage
      • Lens Depth: 113 mm

      System Requirements

      • Certifications: hub.sync.logitech.com/collabosguides/post/video-conferencing-platform-certifications-and-compatibility-Fa5oyWsqo5Dpx8B
      • Resolutions higher than 1080p: 4K at 30 fps

      Sustainability

      • Responsible Packaging: It’s not just what’s in the box. We prioritize using less plastic in our packaging, and more paper sourced from FSC™-certified forests and other controlled sources. This helps support responsible management of the world's forest.

      Video

      • Resolution: 4K, 1440p, 1080p, 900p, 720p, and SD at 30 fps
      • Zoom: 15x (5x optical / 3x digital)
      • Pan: ±90°
      • Tilt: +50° / –90°
      • Diagonal Field of View: 90°
      • Horizontal Field of View: 82°
      • Vertical Field of View: 52°

      Audio

      • Sampling Rate: 48 kHz
      • Microphone Frequency Response: 90 Hz – 16 kHz
      • Microphone Sensitivity: 48 kHz
      • Beamforming Elements: 8 omni-directional digital MEMS
      • Audio processing: USB: Beamforming + Direction of Arrival (used for camera framing)

      Ports & Interfaces

      • USB: 3.2 Gen 1
      • WiFi: 802.11 a/b/g/n/ac/ax
      • Bluetooth Low Energy: 5.3

      Electrical & Environmental

      • Power supply: POE++
      • Operating voltage / power: 100–240V
      • Power supply dimensions: 140mm × 35mm × 53mm
      • AC cable: 1 m
      • USB-C to USB-C: 2 m USB 3.2 Gen 1
      • CAT cable: 3 m CAT6a
      • Operating temperature: 0 to 35°C
      • Storage temperature: –40 to 70°C
      • Humidity: 10 to 95%

      Warranty Information

      2-Year Limited Hardware Warranty. 1-Year and 3-Year Extended Warranty available for purchase

    Technical specification
    • Unique ref.logitech-rally-ai-camera-pro-advanced-intelligent-conference-camera
    • Product familyVideo Conferencing Cameras
    • Product groupAI‑Enhanced Conference Camera (Pro)
    • TypeObject (single object)
    • Date of publishing2026-08-24
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Security, Cameras & Accessories