Publish your products
Logitech Rally Board 65 - Interactive Collaboration Display
Logitech Rally Board 65 - Interactive Collaboration Display
Logitech Rally Board 65 - Interactive Collaboration Display
Logitech Rally Board 65 - Interactive Collaboration Display
    Logitech

    Logitech Rally Board 65 - Interactive Collaboration Display

    Rally Board 65

    Rally Board 65 simplifies video conferencing with an extremely easy-to-deploy,  all-in-one collaboration device that combines powerful audio and video with a 65-inch touchscreen display.

    Simplify the way you meet and collaborate. The 65-inch touchscreen enables a seamless collaboration experience in any environment. Enjoy quick and easy setup, AI-driven features, and flexible installation options.

    Specification
    • Part Number

      • 960-001729

      Dimensions

      Rally Board 65 standalone

      • Width: 59.05 in (1500 mm)
      • Height: 38.94 in (989 mm)
      • Depth: 2.99 in (76 mm)
      • Weight: 101 lb (46 kg)
      • VESA Standard MIS F: 15.75 x 15.75 in (400x 400 mm) and 15.75 x 7.87 in (400 x 200 mm)

      Rally Board 65 with included table stand

      • Width: 59.05 in (1500 mm)
      • Height: 41.38 in (1051 mm)
      • Depth: 15.55 in (395 mm)
      • Weight: 110 lb (50 kg)

      Cart assembled with Rally Board 65 in camera-high orientation

      • Height: 77.28 in (1963 mm)
      • Width: 59.05 in (1500 mm)
      • Depth: 31.97 in (812 mm) 1Center point of front caster to rear caster
      • Center-of-lens height: 73.89 in (1876.8 mm)

      Cart assembled with Rally Board 65 in camera-low orientation

      • Height: 77.28 in (1963 mm)
      • Width: 59.05 in (1500 mm)
      • Depth: 31.97 in (812 mm) 2Center point of front caster to rear caster
      • Center-of-lens height: 39.39 in (1000.5 mm)

      Cart assembled with Rally Board 65 in mid-flip orientation

      • Height: 77.28 in (1963 mm)
      • Width: 59.05 in (1500 mm)
      • Depth: 38.94 in (989 mm)

      Cart weight: 108 lb (49 kg)

      3Cart only, without Rally Board 65

      Assembled weight: 210 lb (95 kg)

      Caster type: Twin wheel four-inch locking casters

      Technical Specifications

      General

      • Built-in Components: Front microphone array, digital PTZ camera, dual full-range ported speakers, dual tweeters, ultrasonic emitter, cable management and retention system, integrated motorized privacy shutter, depth mapping camera, radar motion sensing, and environmental sensors
      • Support for 2nd display, up to UHD 4K60 (3840 x 2160)
      • Automatic motorized privacy shutter
      • HDMI ingest at up to 4K60 (3840 x 2160) resolution
      • Network Protocol Support: IPv4, IPv6
      • Proxy support: IP-based proxy, FQDN-based proxy, proxy using PAC file

      System Requirements

      • 100 - 240v
      • Internet Connection: Wired or wireless
      • Room solution software license (not included)

      Display

      • 65-inch LCD screen
      • IR-based touch with 20 points of touch
      • UHD 4K (3840 x 2160) screen resolution
      • 16:9 aspect ratio
      • Anti-glare coating
      • Anti-fingerprint coating
      • Contrast ratio: 5000:1 Typical
      • Brightness: 400 nits Typical

      Camera

      • Main camera
        • Imaging sensor: 1-inch, 20.3MP
        • Resolution: 4K, 1440p, 1080p, 900p, 720p, and SD at 30fps
        • Automatic motorized tilt based on device orientation
        • Zoom: 4X HD digital zoom
        • Distortion-corrected field of view
          • Diagonal: 115.7°
          • Horizontal: 103.3°
          • Vertical: 60.7°
      • Depth mapping camera
        • Diagonal Field of View: 145°
        • Horizontal Field of View: 121°

      Speakers

      • Dual full-range ported speakers
        • Driver: 0.08 x 2.76in (2x 70 mm)
        • Sensitivity: 89 dB SPL at 1W/0.5 m
        • Rated Power: 8W
        • THD at 1W, 1 kHz <2%
      • Dual high-frequency tweeters
        • Driver: 0.08 x 1.22in (2x 31 mm)
        • Sensitivity: 93 dB SPL at 1W/0.5 m
        • Rated Power: 8W
        • THD at 1W, 4 kHz < 2%

      Microphones

      • Front microphone array
        • Frequency Response: 90Hz-16KHz
        • Sensitivity: -36 dB FS +/-1 dB @ 1 Pa
        • Microphone data rate output: 48KHz
        • Pickup Range: Up to 23 ft (7m)
        • RightSound 2
          • AI Speech Enhancement removes transient and stationary noise
          • Beamforming with AI Beam Selection
          • AI Speech Detection
          • AI Direction of Speech
          • Acoustic Echo Cancellation and Residual Echo Suppression

      Sensors

      • Temperature
      • Humidity
      • tVOC (Total volatile organic compounds)
      • Carbon dioxide
      • PM2.5
      • PM10
      • Radar
      • Ambient light
      • For the latest information on certification and compatibility, see www.logitech.com/support/vc-certifications

      Interfaces

      • 1 x HDMI Out: up to 4K60
      • 1 x HDMI In: up to 4K60
      • USB-A: 3 x USB 3.1
      • USB-C: 1 x Type C USB 3.1 with DP Alt Mode
      • Line-Out: 0.14 in (3.5 mm) line-level audio output
      • Network: 0.04oz (1 g)0/100/1G Ethernet
      • Wi-Fi: 802.11a/b/g/n/ac/ax
      • Bluetooth: Bluetooth Low Energy
      • EXT: RJ45 reserved for future use

      Power and Cables

      • Power supply: Built-in auto-sensing 100-240V
      • AC Cable: 9.84 ft (3 m)

      Environmental

      • Operating temperature: 0-35 °C
      • Storage temperature: -40-60 °C
      • Humidity: 10-95%

      Security

      • File-based encryption: AES-256
      • Data Encryption: Symmetric Keys, PKI
      • Device Identity: Protected by device attestation
      • Device Access: Authenticated using API
      • Key Protection: Arm TrustZone, RPMB

      Accessories

      • Rally Board 65 Cart
      • Active USB Cable

      Warranty Information

      2-Year Limited Hardware Warranty. 1-Year and 3-Year Extended Warranty available for purchase.

    Technical specification
    • Unique ref.logitech-rally-board-65-interactive-collaboration-display
    • Product familyInteractive Collaboration Displays
    • Product groupCollaboration Display
    • TypeObject (single object)
    • Date of publishing2026-08-24
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs