Publish your products
Logitech Tap Scheduler - Meeting Room Scheduling Panel
Logitech Tap Scheduler - Meeting Room Scheduling Panel
Logitech Tap Scheduler - Meeting Room Scheduling Panel
Logitech Tap Scheduler - Meeting Room Scheduling Panel
Logitech Tap Scheduler - Meeting Room Scheduling Panel
Logitech Tap Scheduler - Meeting Room Scheduling Panel
Logitech Tap Scheduler - Meeting Room Scheduling Panel
Logitech Tap Scheduler - Meeting Room Scheduling Panel
    Logitech

    Logitech Tap Scheduler - Meeting Room Scheduling Panel

    Logitech Tap Scheduler

    Purpose-built scheduling panel for meeting rooms

    Specification
    • Part Number

      • Graphite : 952-000091
      • White : 952-000094

      Dimensions

      Device-only

      • Height: 6.5 in (165 mm)
      • Width: 9.69 in (246.2 mm)
      • Depth: 1.12 in (28.5 mm)
      • Weight: 700 g (24.7 oz)

      Surface-mounted

      • Height: 6.5 in (165 mm)
      • Width: 9.69 in (246.2 mm)
      • Depth: 1.24 in (31.4 mm)

      Mullion-mounted

      • Height: 6.5 in (165 mm)
      • Width: 11.52 in (292.6 mm)
      • Depth: 1.75 in (44.5 mm)

      Technical Specifications

      Screen

      • Size: 10.1” (256.54 mm) diagonal
      • IPS (In-Plane Switching)
      • LCD Panel with LED Backlighting
      • Resolution: 1280 x 800 resolution
      • Touch: Capacitive, 10 points multi-touch
      • Brightness: 400 nits
      • Contrast: 1000:1
      • Anti Fingerprint: Oleophobic coating
      • Viewing angle: 85 degrees (U/D/L/R)
      • Position angle: 0 degrees (flat on mounting surface)

      General Specifications

      • Integrated accelerometer
      • Integrated ambient light sensor
      • 100 mm x 100 mm VESA FDMI
      • Cable exits: horizontal / vertical / center

      COMPATIBILITY AND CERTIFICATIONS

      • Logitech Tap Scheduler integrates with leading room scheduling solutions as a
        • Logitech Room Booking
        • Microsoft Teams Panel
        • Zoom Rooms Scheduling Display
        • Robin-Powered scheduling panel
        • Appspace
        • RICOH Spaces
        • Envoy Rooms
        • Korbyt Booking
        • Comeen
      • See www.logitech.com/support/tapscheduler-compatibility for the latest certification and compatibility information.
      • Logitech CollabOS platform
      • Logitech Sync Remote Management

      Power and Cables

      • Power over Ethernet (PoE), IEEE 802.3af Type 1, Class 3 device.
      • *Requires PoE enabled network or PoE Injector and ethernet cable (Not included)

      PORTS AND INTERFACES

      • Ethernet: 10/100 Mbps
      • WiFi: 802.11a/b/g/n/ac/ax
      • Bluetooth 5.0 (inactive, reserved for future use)

      Environmental

      • Operating temperature: 0 to 40°C
      • Storage temperature: -40 to 70°C
      • Humidity: 10-95%

      Security

      • Full Disk Encryption: AES-128
      • Data Encryption: Symmetric Keys, PKI
      • Device Identity: Protected by device attestation
      • Key Protection: Arm TrustZone

      Sustainability

      • Graphite plastics: 54% post-consumer recycled material

      Warranty Information

      Ensure peace of mind with an extended warranty for Tap Scheduler, adding one additional year to the standard two-year limited hardware warranty.

      Contact your reseller for availability.

    Technical specification
    • Unique ref.logitech-tap-scheduler-meeting-room-scheduling-panel
    • Product familyRoom Control Panels
    • Product groupRoom Scheduling Panel
    • TypeObject (single object)
    • Date of publishing2026-08-24
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Controls