Publish your products
Straight pipe waste, DN 400
Straight pipe waste, DN 400
    Logiwaste
    Archived

    Straight pipe waste, DN 400

    Logiwaste straight pipes are made from welded mild steel tubes in different steel qualities. The straight pipes are as far as possible designed and selected to have a fix internal diameter to eliminate the sharp edges formed between connected pipes of different diameters. The welded steel straight pipes used in Logiwaste’s pipe systems are designed to minimize the wear of the bags being transported as well as the wear on the tubes, resulting in a long-life, reliable pipe system.

    Search: Waste, waste management, waste collection, AWCS, automatic waste collection, vacuum waste collection, laundry collection, pneumatic waste collection, vacuum transport, waste inlets, container

    Technical specification
    • Unique ref.4311-15-TT021SS
    • Product familyPipe Systems
    • Product groupStraight pipes
    • TypeObject (single object)
    • Date of publishing2020-02-06
    • Edition number1
    • Height (mm)400
    • Width (mm)13500
    Related
    • Material mainSteel
    • Designed inSweden
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Waste
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit