Publish your products
Interior Wall Cladding - Open-Joint - Privacy Beams

Interior Wall Cladding - Open-Joint - Privacy Beams

Privacy Beams: Stylish Screening with Endless Possibilities

Longboard® Privacy Beams bring both function and elegance to interior spaces, serving as stand-alone screening members or as part of the Longboard® Privacy Screen System. Available in floating or end-frame configurations, these versatile beams are offered in 1″×5″ or 1″×3″ profiles, with reinforced side walls for secure mechanical fastening. Choose from a wide range of premium wood grain, solid color, and specialty finishes to suit any design vision.

For a refined, finished appearance, matching Longboard® end caps are available. When used in a floating configuration, the Privacy Screen System can double as an open-joint cladding rainscreen, delivering both style and function. Single posts anchor the system discreetly behind the beams, creating a continuous, seamless look, while mounting brackets and spacer bars ensure consistent, precise spacing.

Specification
  • Beams

    • 1x3" — Privacy Beam | 24': 1X3B.289 | End Caps (20/box): 1BEC.3
    • 1x5" — Privacy Beam | 24': 1X5B.289 | End Caps (20/box): 1BEC.5
    • 2x2" — Single Post | 24': 2X2SP.289 | End Caps (20/box): 2X2PC.2
    • 2x3" — Double Post | 24': 2X3DP.289 | End Caps (20/box): 2X3PC.3

    Mounting Accessories

    • 1x3" & 1x5" Spacer Block — Qty: 100/box | SKU: 2X2SB.N100
    • 1x3" & 1x5" Spacer Bar — Qty: 1 | SKU: 1X2FB.145
    • 1x3" Spacer Bar — Qty: 100/box | SKU: 1X2FB.1
    • 1x5" Spacer Bar — Qty: 100/box | SKU: 1X2FB.3
    • 3" Mounting Bracket — Qty: 100/box | SKU: 3PSMB.1
    • #10 Screws — Qty: 100/box | SKU: PECS.N100
Technical specification
  • Unique ref.interior-wall-cladding-open-joint-privacy-beams
  • Product familyInterior Wall Panels
  • Product groupAluminum Privacy Beams, Open‑Joint
  • TypeObject (single object)
  • Date of publishing2026-09-16
  • Edition number1
Related
  • Material mainAluminium
Classification
  • BIMobject CategoryWalls - Cladding
  • CSI MasterFormat 2014 Code09 78 13
  • CSI MasterFormat 2014 TitleMetal Interior Wall Paneling
  • OmniClass Number23-15 15 11 11
  • OmniClass TitleMetal Wall Cladding Sections