Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
loxos/products/685625f1-7515-4adf-adbc-5fd6e54cc8f3
Home
Categories
Sanitary
Other
Alphamat
Available in United States
Loxos
Follow
Alphamat
Compact design for use in single or double maternity rooms Incorporates a changing area and hand wash basin in a small footprint. Two stations can be placed side or with a second, bath equipped, changing station. Bioclean compatible.
Download
Technical specification
Technical specification
Unique ref.
LOX010001
Product family
Changing Stations
Product group
Alphamat
Type
Object (single object)
Date of publishing
2019-03-01
Edition number
1
Links
Links
Product url
https://www.loxos.com/en/newborn-care/maternity-changing-units/alphamat
Related
Related
Material main
Composite
Classification
Classification
BIMobject Category
Sanitary - Other
Similar products
Kohler
Celano™ 16-1/2" one-light sconce
Download
Kohler
K-27749-CH06 Terret™ 36" Six-light chandelier
2.7
(
9
)
Download
Kohler
Purist® 34" LED linear chandelier
Download
Kohler
Greenwich™ 27" one-light sconce
Download
Kohler
Purist® 22" two-light sconce
Download
Dudley Industries Ltd
Wudu Ablution Washstation
Download