Publish your products
(MPH) Mirada Post Top High Lumen Area Light

(MPH) Mirada Post Top High Lumen Area Light

The Mirada Post Top (MPH) interweaves modern urban aesthetics and exceptional performance. With superior distributions, high product configurability and intelligent controls, the innovative Mirada Post Top (MPH) boasts up to a peerless 72k+ delivered lumens, while delivering a desirable super-efficient 135LPW+ platform.

Ideal Applications:  Parking lot lighting, roadway lighting, street lighting, walkway lighting

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-mph_out_area
  • Product familyOutdoor Lighting
  • Product groupArea Lights
  • TypeObject (single object)
  • Date of publishing2023-01-11
  • Edition number1
  • Height (inches)33.06
  • Width (inches)20
  • Depth (inches)20
Related
  • Material mainAluminium
  • Material secondarySilicone
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)60
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • UNSPSC nameExterior lighting fixtures and accessories
  • UNSPSC code391116
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit