Publish your products
(S) Strip

(S) Strip

4.8 out of 5 stars4.8(5 reviews)

The sleek architectural S is designed with tooless entry features saving time and money on installation. Optimizing Industry LED technology, the S series delivers unparalleled performance and efficiency meeting stringent energy requirements. Offering 3000K, 3500K, 4000K and 5000K color temperatures. Innovative programmable drivers offer expansive lumen packages and comes standard with 0-10V dimming down to 1%. Designed with uncompromised aesthetics, the high-performance luminaire is well suited for commercial, industrial, retail and residential applications.

  • Available in 2’, 4’ and 8’ product configurations
  • Optimized performance and efficiency up to 147 Lpw (SDL model) and 159 Lpw (S model)  
  • Expanded lumen packages ranging from 1500 to 18000
  • 80CRI with choice of color temperatures 3000K, 3500K, 4000K and 5000K
  • Standard universal voltage (120-277V) driver; 0-10V dimming to 1%
  • Surface, chain, and pendant mount with choice of accessories to offering flexible installation 
  • Optional factory installed pre-wired plug-in  assembly for continuous row
  • Limited 5-year warranty

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-s_led
  • Product familyIndoor Lighting
  • Product groupStrips
  • TypeObject (single object)
  • Date of publishing2016-04-28
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Linear lights
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 00
  • OmniClass TitleElectrical Lighting
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States