Publish your products
(SCV) Scottsdale Vertex Canopy Light

(SCV) Scottsdale Vertex Canopy Light

The SCOTTSDALE® VERTEX™ SCV is the most feature-rich gas canopy fixture on the market today. Its Symmetric Combination Forward Throw optic – make extra flood lights between the gas canopy and convenience store unnecessary saving the owner money without sacrificing performance. Vertex has a rugged low profile housing and is available in five lumen packages: 10K, 13K, 15K, 20K and 23K. The below canopy field serviceability, silicone optics (shatterproof, non-yellowing and lightweight), dimming capability and optional integral Bluetooth™ motion and photocell sensor make Vertex the ideal solution for gas canopies.

Ideal Applications:  Petroleum station lighting / gasoline station lighting, convenience store lighting / C-Store lighting, parking garage lighting, soffit lighting

Who sells our products?  Various lighting sales agents, lighting manufacturer’s representatives, lighting distributors. 

Please visit product site for more fixture documents and reports.

Technical specification
  • Unique ref.lsi-scv
  • Product familyOutdoor Lighting
  • Product groupCanopy
  • TypeObject (single object)
  • Date of publishing2020-05-04
  • Edition number1
  • Height (inches)2.1
  • Width (inches)13.5
  • Depth (inches)13.5
Related
  • Material mainAluminium
  • Material secondarySilicone
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)15
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • UNSPSC nameCanopy
  • UNSPSC code30151902
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit