Publish your products
(SSW) Commercial Wall Pack Small

(SSW) Commercial Wall Pack Small

The LED Commercial Wall Lights are high performance commercial grade luminaires, value driven with DLC® premium performance. The small size features up to 3,000 delivered lumens at 142 LpW.


  • 5000K, 4000K and 3000K Color Temperatures
  • Minimum CRI of 70
  • IES Type 3 and 4 Distributions
  • Standard Universal Voltage and optional High Voltage
  • 5-year warranty


Please visit product page for more fixture downloads and published reports.

Technical specification
  • Unique ref.lsi-ssw
  • Product familyOutdoor Lighting
  • Product groupWall Mount Exterior
  • TypeObject (single object)
  • Date of publishing2020-10-18
  • Edition number1
  • Height (inches)10.5
  • Width (inches)6.45
  • Depth (inches)5.57
Related
  • Material mainAluminium
  • Material secondarySilicone
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)3.5
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit