Publish your products
(TRI) Triumph Architectural LED Troffer

(TRI) Triumph Architectural LED Troffer

The TRIUMPH (TRI) LED Troffer is an innovative, versatile, specification-grade design that will contemporize any setting. Using three luminescent panels, the TRIUMPH combines the best aspects of LED panel lights and traditional architectural troffers to create an expressive skylight appearance. With superior energy efficiency, the Triumph is equally impressive in its ability to integrate with intelligent lighting controls for significant energy savings.

Available in 2×2 and 2×4 form factors, the TRIUMPH uses state of the art electronic technology to offer four CCTs as well as three different lumen outputs, all in one field adjustable unit. Thus, every field selectable TRIUMPH troffer does the job of twelve, which offers tremendous flexibility to the occupants of the space. The same fixture can be used across an entire university campus or hospital network or retail chain or automotive dealership, to maintain aesthetic consistency. Lumen output or CCT settings can be changed by the simple flip of a switch before, during, or after installation. Two factory-set perf options are also available. Custom perf designs further enhance the Triumph’s versatility. The contemporary design is suitable for both recessed grid or drywall/sheetrock ceiling applications using a surface mount kit.

The TRIUMPH troffer offers multiple layers of controllability for additional energy savings, code compliance and utility rebates. From simple standalone sensor integration to room level solutions that offer grouping and zoning to enterprise level solutions, the TRIUMPH offers various control solutions for maximum end user flexibility. Check out the ordering guide on the specsheet for optional 3rd party control solutions that can be ordered factory-integrated.

Technical specification
  • Unique ref.lsi-tri-fs
  • Product familyIndoor Lighting
  • Product groupTroffers
  • TypeObject (single object)
  • Date of publishing2023-01-13
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit