Publish your products
Intono B
Intono B
Intono B
Intono B

    Intono B

    Bollards for outdoor applications

    Pared-back design, controlled light and visual comfort for walkways and open areas.

    Intono B is the bollard devised to light walkways, small squares and green areas, combining optical efficiency and visual comfort with a design developed to blend harmoniously into its surroundings.

    Thanks to its asymmetrical optics and serigraphed flat glass, Intono B guarantees glare-free lighting with no upward light spill.

    This model completes the Intono family, echoing the fluid lines of the wall- and ceiling-mounted models, for visual consistency in lighting designs.

    Available in three heights (300, 600 and 800 mm), it offers two purpose-designed optics. The asymmetrical optics, intended for walkways, distribute the light forwards and to the sides, minimising rear emission and better highlighting the walking surface; the diffuse optics project the light further forward and also slightly towards the rear, so are perfect for a uniform illumination of small squares and avenues surrounded by greenery.

    Specification
    • Bollard for outdoor applications; surface mounted (floor); 

      Power consumption: 9W; Power supply: 230Vac; Lumen output at source: 689 lm (3000K); Delivered lumen output: 331 lm (3000K, DIFFUSE); 1 power LED High Intensity, 3-step MacAdam, 60 000h L90 B10 (Ta 25°C); 

      LED colour: 2200K, 2700K, 3000K, 4000K; 

      Optics: asymmetrical, diffuse; CRI Colour Rendering Index: 80; 

      Body material: body made of low-copper-content die-cast aluminium alloy EN AB 47100 for excellent resistance to corrosion. AISI 304 stainless steel bollard; Finishes: white finish obtained through an initial treatment with a ceramic nanoparticle coating, to prepare for painting, followed by a coat of epoxy paint and one of polyester paint to provide corrosion resistance of more than 1500 hours of salt spray. Paints compliant with the Qualicoat standard used in the automotive sector (RAL 9003), anthracite finish obtained through an initial treatment with a ceramic nanoparticle coating, to prepare for painting, followed by a coat of epoxy paint and one of polyester paint to provide corrosion resistance of more than 1500 hours of salt spray. Paints compliant with the Qualicoat standard used in the automotive sector, grey finish obtained through an initial treatment with a ceramic nanoparticle coating, to prepare for painting, followed by a coat of epoxy paint and one of polyester paint to provide corrosion resistance of more than 1500 hours of salt spray. Paints compliant with the Qualicoat standard used in the automotive sector (RAL 9006), cor-ten finish obtained through an initial treatment with a ceramic nanoparticle coating, to prepare for painting, followed by a coat of epoxy paint and one of polyester paint to provide corrosion resistance of more than 1500 hours of salt spray. Paints compliant with the Qualicoat standard used in the automotive sector; RAL finish on request; Screen material: 4-mm-thick acid-etched, tempered extra-clear glass, with grey-vitrified serigraphy (RAL 7015) resistant to knocks and scratches, and with high transmittance to eliminate chromatic aberrations; built-in power supply unit; 

      Control system: DALI-2, ON/OFF; 

      Ingress protection: IP66; Impact resistance: IK06; 

      Operating temperature: -20°C — +50°C; Glow wire test: 850°C; Photobiological safety: in accordance with IEC TR 62778:2014; Appliance class: class II; 

      Weight: 2150 g; Dimensions: Intono B 1.0 Ø99x124x300 mm; Intono B 1.1 Ø99x124x600 mm; Intono B 1.2 Ø99x124x800 mm; 

      Energy efficiency class: F (light source) in accordance with EU 2019/2015; 

      Accessories: anti-glare screen, WPA00 Spike for in-ground installation; 

      tested and approved via E.O.L. (End Of Line) test with functioning test and check of electrical power consumption

    Technical specification
    • Unique ref.intono_b
    • Product familyOutdoor
    • Product groupBollard
    • TypeObject (single object)
    • Date of publishing2026-10-27
    • Edition number1
    Related
    • Manufactured inItaly
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture