Publish your products
Oliver
Oliver

    Oliver

    Projectors for outdoor applications, urban lighting Lighting for large facades, areas and public space. A family of outdoor projectors conceived for lighting large facades, areas and public spaces. Oliver is available in three sizes (Ø180, Ø230, Ø300) and combines high performance with a pared-down design, perfect for urban settings, parks and high-impact architectural structures. The wide variety of white-light optics, which include a very narrow 5° version, enables you to select the most suitable output for your specific requirements while reducing light spill into the night sky. The RGBW versions with 3000K white light, which also include a narrow 10° beam, offer a well-defined, uniform and aberration-free light. Oliver’s IP66 rating, built-in heat sink and ventilation plug ensure greater reliability and durability, guaranteeing ongoing optimal performance.
    Specification
    • Ssurface mounted (ceiling, wall, floor); 

      Power consumption: 37W, 34W; Power supply: 230Vac; 

      Lumen output at source: 3664 lm (3000K, 34W), 3957 lm (3000K, 37W); Delivered lumen output: 2573 lm (3000K, 5°, 34W), 3300 lm (3000K, 10°, 37W); 12 power LEDs, 2-step MacAdam, 60 000h L80 B10 (Ta 25°C), 8 power LEDs, 2-step MacAdam, 60 000h L80 B10 (Ta 25°C); 

      LED colour: 2200K, 2700K, 3000K, 4000K; 

      Optics: 5°, 10°, 20°, 31°, 56°, 13°x51°, adjustable 10°x65°; 

      CRI Colour Rendering Index: 80; 

      Body material: body and bracket made of low-copper-content die-cast aluminium alloy EN AB 47100 for excellent resistance to corrosion.; Finishes: anthracite finish obtained through an initial treatment with a ceramic nanoparticle coating, to prepare for painting, followed by a coat of epoxy paint and one of polyester paint to provide corrosion resistance of more than 1500 hours of salt spray. Paints compliant with the Qualicoat standard used in the automotive sector, white finish obtained through an initial treatment with a ceramic nanoparticle coating, to prepare for painting, followed by a coat of epoxy paint and one of polyester paint to provide corrosion resistance of more than 1500 hours of salt spray. Paints compliant with the Qualicoat standard used in the automotive sector (RAL 9003), cor-ten finish obtained through an initial treatment with a ceramic nanoparticle coating, to prepare for painting, followed by a coat of epoxy paint and one of polyester paint to provide corrosion resistance of more than 1500 hours of salt spray. Paints compliant with the Qualicoat standard used in the automotive sector, grey finish obtained through an initial treatment with a ceramic nanoparticle coating, to prepare for painting, followed by a coat of epoxy paint and one of polyester paint to provide corrosion resistance of more than 1500 hours of salt spray. Paints compliant with the Qualicoat standard used in the automotive sector (RAL 9006); RAL finish on request; Screen material: 8-mm-thick transparent extra-clear glass with grey vitrified serigraphy, high transmittance to ensure chromatic uniformity of light and tempered for excellent resistance to knocks and scratches; Installation: body can be tilted along the horizontal axis by 150°; built-in power supply unit; includes 5 m neoprene cable H05RN-F 2x0,75 Ø6,3 mm, includes 5 m neoprene cable, H05RN-F 2x1,00 Ø6.7 mm; Control system: DALI-2, ON/OFF; Ingress protection: IP66; Impact resistance: IK09; Protection systems: The SPD (Surge Protection Device) protects lighting fixtures from electrical phenomena external to the system, such as power surges. In particular, this device is specifically for protection against serious events with a high energy content; Operating temperature: -20°C — +50°C; Glow wire test: 850°C; Photobiological safety: in accordance with IEC TR 62778:2014; 

      Appliance class: class II; Weight: 4000 g; 

      Dimensions: Oliver 1.0/1.3 Ø180x272x119 mm; Oliver 2.0/2.3 Ø230x337x137 mm; Oliver 3.0/3.3 Ø301x408x137 mm;

      Energy efficiency class: F (light source) in accordance with EU 2019/2015; 

      Accessories: honeycomb louvre, WBA18E Standard snoot - white, WBA18F Standard snoot - grey, WBA18H Standard snoot - anthracite, WBA18T Standard snoot - cor-ten, WBA19E Asymmetrical snoot - white, WBA19F Asymmetrical snoot - grey, WBA19H Asymmetrical snoot - anthracite, WBA19T Asymmetrical snoot - cor-ten, WE0204 Magnet for adjustable optics, WMA09E Wall bracket - white, WMA09F Wall bracket - grey, WMA09H Wall bracket - anthracite, WMA09T Wall bracket - cor-ten, WPA12E Flange for pole installation Ø60 mm - white, WPA12F Flange for pole installation Ø60 mm - grey, WPA12H Flange for pole installation Ø60 mm - anthracite, WPA12T Flange for pole installation Ø60 mm - cor-ten, WPA13E Flange for pole installation Ø89 mm - white, WPA13F Flange for pole installation Ø89 mm - grey, WPA13H Flange for pole installation Ø89 mm - anthracite, WPA13T Flange for pole installation Ø89 mm - cor-ten; 

      tested and approved via E.O.L. (End Of Line) test with functioning test and check of electrical power consumption

      Oliver 1.0  Ø180x272x119 mm  34W/37W  230Vac  2200K, 2700K, 3000K, 4000K 

      Oliver 1.3  Ø180x272x119 mm  39W  110-230Vac  RGBW

      Oliver 2.0  Ø230x337x137 mm  59W/61W  230Vac  2200K, 2700K, 3000K, 4000K 

      Oliver 2.3  Ø230x337x137 mm  55W  110-230Vac  RGBW 

      Oliver 3.0  Ø301x408x137 mm  95W/110W  230Vac  2200K, 2700K, 3000K, 4000K

      Oliver 3.3  Ø301x408x137 mm  93W  110-230Vac  RGBW

    Technical specification
    • Unique ref.oliver
    • Product familyOutdoor
    • Product groupProjector
    • TypeObject (single object)
    • Date of publishing2026-10-27
    • Edition number1
    Related
    • Manufactured inItaly
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture