Publish your products
Olo
Olo
Olo

    Olo

    Bollards for outdoor applications, urban lighting

    Targeted lighting for walkways, gardens and squares.

    The Olo bollard family combines elegance, efficiency and sustainability in a minimalist design. Because its light is directed exclusively downwards and has a 10-metre diameter, Olo is the ideal solution for lighting walkways, gardens, squares and urban spaces. Its controlled, refined light elevates every environment while reducing light pollution.

    Available in two heights (800 mm and 1000 mm) and with a 360° radial emission for all-around light output over large areas, or a 180° semicircular emission for a targeted flux on paths and avenues, this versatile solution satisfies any project’s requirements.

    Its compact round head contains high-performance optics that guarantee an ideal distribution of the luminous flux, avoiding glare and upward light spill. Its head is tiltable by ±6°, allowing it to compensate for uneven ground and ensure optimal horizontal lighting.

    Olo is available with colour temperatures of 2200K, 2700K, 3000K and 4000K, and has two separately activated outputs – the first acting as a courtesy light, with a low luminous flux and at a short distance, for an unobtrusive guiding light, the second as functional lighting, with maximum flux and over a greater distance. A version with two different colour temperatures is also available, with 2200K for the courtesy light and 3000K for the functional light, optionally activatable by presence sensors.

    Specification
    • Surface mounted (floor); Power consumption: 14W, 19W; Power supply: 230Vac; 

      Lumen output at source: 2240 lm (3000K, 14W), 3200 lm (3000K, 19W); Delivered lumen output: 1460 lm (3000K, 180°, 14W), 2057 lm (3000K, 360°, 19W); 72 mid-power LEDs, 3-step MacAdam, 60 000h L90 B10 (Ta 25°C), 156 mid-power LEDs, 3-step MacAdam, 60 000h L90 B10 (Ta 25°C); 

      LED colour: 2200K, 2200K+3000K, 2700K, 3000K, 4000K; 

      Optics: radial 180°, radial 360°; 

      CRI Colour Rendering Index: 80; 

      Body material: head made of aluminium alloy EN AB 47100 low-copper-content aluminium alloy for excellent resistance to corrosion, produced with die-casting. column in aluminium alloy 6082, produced with die-casting and mountig plate in 316L stainless steel; Finishes: white finish obtained through an initial treatment with a ceramic nanoparticle coating, to prepare for painting, followed by a coat of epoxy paint and one of polyester paint to provide corrosion resistance of more than 1500 hours of salt spray. Paints compliant with the Qualicoat standard used in the automotive sector (RAL 9003), anthracite finish obtained through an initial treatment with a ceramic nanoparticle coating, to prepare for painting, followed by a coat of epoxy paint and one of polyester paint to provide corrosion resistance of more than 1500 hours of salt spray. Paints compliant with the Qualicoat standard used in the automotive sector, cor-ten finish obtained through an initial treatment with a ceramic nanoparticle coating, to prepare for painting, followed by a coat of epoxy paint and one of polyester paint to provide corrosion resistance of more than 1500 hours of salt spray. Paints compliant with the Qualicoat standard used in the automotive sector, grey finish obtained through an initial treatment with a ceramic nanoparticle coating, to prepare for painting, followed by a coat of epoxy paint and one of polyester paint to provide corrosion resistance of more than 1500 hours of salt spray. Paints compliant with the Qualicoat standard used in the automotive sector (RAL 9006); RAL finish on request; 

      Screen material: screen made of optical grade polycarbonate with anti-UV coating, characterised by excellent resistance to impacts; Seals: the silicone rubber gaskets guarantee maximum resistance to UV rays and unchanging mechanical characteristics over time; built-in power supply unit; includes 0.30 m neoprene cable, H05RN-F 2x1.0 Ø6.7 mm, includes two 0.30 m neoprene cables, H05RN-F 2x1.00 Ø6.7 mm and H05RN-F 2x0.75 Ø6.4 mm;

      Control system: ON/OFF, DALI-2 (DT6); 

      ngress protection: IP66; Impact resistance: IK10; Protection systems: The SPD (Surge Protection Device) protects lighting fixtures from electrical phenomena external to the system, such as power surges. In particular, this device is specifically for protection against serious events with a high energy content; Operating temperature: -20°C — +50°C; Photobiological safety: in accordance with IEC TR 62778:2014; 

      Appliance class: class II; Weight: 6000 g (360°) - 6200 g (180°); 

      Dimensions: Olo 1.0 Ø206x800 mm; Olo 1.1 Ø206x1000 mm; 

      Energy efficiency class: F (light source) in accordance with EU 2019/2015; Accessories: WFA02 IP68 “h”-type three-way connector (82x53.3x28 mm), WFA06 Two-pin male-female connector, WULL10A0 Kit anchor bolts;

      tested and approved via E.O.L. (End Of Line) test with functioning test and check of electrical power consumption.

    Technical specification
    • Unique ref.olo
    • Product familyOutdoor
    • Product groupBollard
    • TypeObject (single object)
    • Date of publishing2026-10-27
    • Edition number1
    Related
    • Manufactured inItaly
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture