Publish your products
AERA 3 FLEX CYLINDER, Pendant, Direct
Lumenwerx

AERA 3 FLEX CYLINDER, Pendant, Direct

The Aera 3" Flex Cylinder is adjustable, tilting upwards to 90 degrees and rotating 355 degrees. Mountable as a recessed, surface, pendant, or wall fixture, it brings to the Aera family added flexibility and more options to customize lighting effects.

Specification
  • SIZE: DIAMETER: 3"

    LIGHT SOURCE: LED

    LIGHT DISTRIBUTION: DIRECT

    CHROMATICITY: STATIC WHITE, FULL SPECTRUM, SOLA , DUO

    MOUNTING: PENDANT, RECESSED, SURFACE, WALL

    OPTICS: XPoint™

Technical specification
  • Unique ref.AE3FXCYP
  • Product familyPendant
  • Product groupAERA
  • TypeObject (single object)
  • Date of publishing2024-10-30
  • Edition number1
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit