Publish your products
CLUSTER PENDANT, Planar Downlight
Lumenwerx

CLUSTER PENDANT, Planar Downlight

Cluster pendants include linear and planar configurations with downlight, parabolic, and wall wash optics that match recessed types. Linear pendants are available in 1-, 3-, and 5-cell configurations; planar pendants in 2x2 and 3x3 arrays. Pendant Clusters fit a choice of 3", 8" or 12" deep cuboid enclosures. Nominal light output is 200 lumens per cell with efficacy over 80 LPW. Pendant Clusters can be suspended using stems, cord & cable, or power-over-cable. A canopy for conduit connection is available. Driver is either integral or remote, which is capable of powering multiple luminaires.
Specification
  • SIZE: 1X1, 1X3, 1X5, 2X2, 3X3 LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT CHROMATICITY: STATIC WHITE, DUO , SOLA MOUNTING: DOWNLIGHTS, PENDANT CLUSTER TYPE: CLUSTER LINEAR, CLUSTER PLANAR OPTICS: BPL, MPL, REF, SOF, SPL, WPL, WRO
Technical specification
  • Unique ref.CLUP22
  • Product familyPendant
  • Product groupCluster Pendant
  • TypeObject (single object)
  • Date of publishing2019-10-28
  • Edition number1
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit