Publish your products
Lundhs Karelia Red Wall Tiles

Lundhs Karelia Red Wall Tiles

LUNDHS Karelia Red is a 100% natural material from the mountains in south east of Finland, quarried by Palin Granit. It is a coarse-grained, dark red material suitable for medium to large building projects. The stone is refined into tiles with a selection of finishes and sizes for walls. It is suitable for both residential and commercial use, with a high abrasion resistance and no issues with staining. The material is one of the Finnish classics and highly popular worldwide, particularly in the Far East.

Available in three different finishes:
Polished (smooth, glossy)
Caress (textured, glossy)
Silk (textured, matte)

Get in contact with Lundhs Real Stone

Specification
  • Natural stone from Finland, Granite. Available in "cut to size" for large projects upon request. Available in pre-produced sizes (mm): 305x305, 305x610, 400x400, 400x600, 800x400, 600x600, 600x1200. Thickness; 10mm, 12mm, 15mm. Recommended suface finishes: Polished, Silk/Leather, Caress. Weight 2630 kg/m3.
Technical specification
  • Unique ref.Lundhs_Karelia_Red_Wall_Tiles
  • Product familyWall panels/Tiles
  • Product groupFor indoor walls, dry and wet rooms
  • TypeObject (single object)
  • Date of publishing2017-01-04
  • Edition number2
Related
  • Material mainStone
  • Material secondaryStone
  • Designed inFinland
Classification
  • BIMobject CategoryBuilding Materials - Tiles
  • IFC classificationSurface
  • UNSPSC nameWall finishing materials
  • UNSPSC code301615
  • Uniclass 2015 CodePr_25_71_14_56
  • Uniclass 2015 DescriptionNatural stone panels
  • CSI MasterFormat 2014 Code09 30 33
  • CSI MasterFormat 2014 TitleStone Tiling
  • OmniClass Number23-15 15 13 11
  • OmniClass TitleNatural Stone Wall Tiles
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

Europe Asia North America
Åland Islands
China
United States
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City