LUNDHS Marina is recognized by its large steel blueish feldspar crystals on a grey background. LUNDHS Marina is a 100% natural material, quarried from the mountain, then refined into tiles with a selection of finishes and sizes suitable for walls. Natural stones from Lundhs are high performance products with an unique appearance. LUNDHS Marina has no gloss reduction or colour discoloration from repeated cleaning or exposure to sun or temperature. It is recommended for highly trafficated areas, due to extreme scratch resistance and close to 0% absorption with no staining issues.
Available surface finishes:
* Polished (smooth glossy surface)
* Honed (smooth matte surface)
* Silk (light textured matte surface)
* Flamed (dry textured surface, light in colour)
* Waterjet (dry textured surface, Light in colour)
Get in contact with Lundhs Real Stone
Log inRegion availability
| Europe | Asia | North America |
|---|---|---|
Åland Islands | China | United States |
Albania | ||
Andorra | ||
Austria | ||
Belarus | ||
Belgium | ||
Bosnia and Herzegovina | ||
Bulgaria | ||
Croatia | ||
Cyprus | ||
Czech Republic | ||
Denmark | ||
Estonia | ||
Faroe Islands | ||
Finland | ||
France | ||
Germany | ||
Gibraltar | ||
Greece | ||
Guernsey | ||
Hungary | ||
Iceland | ||
Ireland | ||
Isle of Man | ||
Italy | ||
Jersey | ||
Latvia | ||
Liechtenstein | ||
Lithuania | ||
Luxembourg | ||
Malta | ||
Moldova | ||
Monaco | ||
Montenegro | ||
Netherlands | ||
North Macedonia | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Russia | ||
San Marino | ||
Serbia | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Svalbard and Jan Mayen | ||
Sweden | ||
Switzerland | ||
Ukraine | ||
United Kingdom | ||
Vatican City |