Publish your products
Alisse Keypad

Alisse Keypad

Transform the ordinary into the extraordinary with a single touch— spark the senses and curate magical experiences using light as your canvas. The Alisse wall control integrates cutting-edge technology and timeless design that is intuitive and completely personalized to your needs.

Get in contact with Lutron Electronics

Specification
  • The HomeWorks wired Alisse keypad allows the user
    to control lights, shades /
    draperies, temperature, and third-party equipment.
    The keypad is designed to work with Lutron
    HomeWorks QSX series processors only through the
    wired QS link.
    Large buttons with backlighting make it easy to find
    and operate the keypad in low light conditions.
    Keypads are available in a variety of colors and
    finishes, with optional text or icon engraving.
    Status of active button press or scene is indicated
    through intensity of backlighting which is configurable
    through the HomeWorks software. It can also be
    programmed in the HomeWorks software to adjust
    intensity by time of day or button presses.
    The Alisse base unit is designed to allow system
    installation without exposing the keypad to potential
    damage during construction. It features a single
    programmable pushbutton for wiring validation and

    basic system control. 

Technical specification
  • Unique ref.lutron-alisse
  • Product familyLighting Controls
  • Product groupHomeWorks
  • TypeObject (single object)
  • Date of publishing2021-01-26
  • Edition number1
  • Height (mm)90.2
  • Width (mm)90.2
  • Depth (mm)27.6
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment

Region availability

North America
Canada
United States