Publish your products
Athena Clear Connect Gateway - Type X
Athena Clear Connect Gateway - Type X
Athena Clear Connect Gateway - Type X

    Athena Clear Connect Gateway - Type X

    The Athena Clear Connect Gateway – Type X is a ceiling-mounted device that integrates Clear Connect – Type X devices including Ketra loads with Lutron’s existing Clear Connect – Type A and QS devices through the wired Athena Edge Processor.

    Get in contact with Lutron Electronics

    Technical specification
    • Unique ref.lutron-athena-q-rf
    • Product familyLighting Controls
    • Product groupAthena
    • Date of publishing2020-10-01
    • Edition number1
    • Height (inches)4.04
    • Width (inches)4.04
    • Depth (inches)1.17
    Related
    • Material mainPlastic
    • Designed inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit