Publish your products
Athena Touchscreen
Athena Touchscreen
Athena Touchscreen
Athena Touchscreen
Athena Touchscreen
Athena Touchscreen
Athena Touchscreen
Athena Touchscreen
Athena Touchscreen
Athena Touchscreen

    Athena Touchscreen

    The Athena Touchscreen is a wall-mounted digital

    control that manages Athena-connected lights and

    shades through the wired Athena Edge processor.

    The touchscreen interface provides a rich user

    experience and flexible control for single- and

    multi-area applications

    Get in contact with Lutron Electronics

    Specification
    • The Athena Touchscreen is a wall-mounted digital

      control that manages Athena-connected lights and

      shades through the wired Athena Edge processor.

      The touchscreen interface provides a rich user

      experience and flexible control for single- and

      multi-area applications.

      Features

      • 5 in (127 mm) diagonal capacitive touch display

      designed for control of Lutron Athena lighting loads

      and shades.

      – 800 x 480 @ 188 ppi; 5:3 aspect ratio

      • Area, scene, and zone-level control of Lutron Athena

      lighting loads:

      – Intensity

      – Color temperature

      – Full color with fine tune adjustment (Ketra loads only)

      • Area-level shade control of Athena-compatible

      shades made by Lutron.

      • Simple on-screen setup through a guided user

      interface. No additional software required.

      • Touch gesture (swiping) support for simple navigation. • Restrict administration or control abilities using

      Admin and User PINs.

      • Touchscreen bezel available in white glass. • UI available in manually-selected dark and light

      mode options.

      • Supported languages: English, Spanish, French,

      German, Italian, Portuguese, Simplified Chinese.

      • Landscape orientation only. Mounts in a horizontal

      U.S. single-gang opening backbox, UK square

      backbox, or EU round backbox.

      • Must be powered by an IEEE 802.3af-2003 or

      802.3at-2009 compliant Power over Ethernet (PoE)

      supply, Lutron model Q-POE-PNL, or by others.

      • For commercial use only.

      Model Available:

      • Q-TOUCH5-WH – Athena 5 in (127 mm)

      Touchscreen (white)

    Technical specification
    • Unique ref.lutron-athena-q-touch5-wh
    • Product familyLighting Controls
    • Product groupAthena
    • TypeObject (single object)
    • Date of publishing2022-05-25
    • Edition number1
    • Height (mm)97
    • Width (mm)140
    • Depth (mm)16.1
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    North America
    Canada
    United States