Publish your products
Legacy Panel Interface for Athena

Legacy Panel Interface for Athena

The legacy panel interface for Athena provides an interface for

dimming modules, switching modules, and dimmer cards to

communicate on the QS link.

Get in contact with Lutron Electronics

Specification
  • Features

    • Compatible with the Athena system.

    • Includes QS link for integration and control of most Lutron

    dimmer cards and module panels.

    • One for one replacement for each circuit selector,

    LCP128 controller, or Softswitch 128 controller.

    • Powered by existing 24 V~ transformer or 24 V-.

    • LEDs display diagnostic information.

    • Buttons provide local control of all non-motor switch legs.

    • Supports emergency lighting applications.

    • Power failure memory automatically returns the switch legs to

    the levels they were set to prior to a power outage.

    • Enables existing LCP, XPS, GRAFIK 4000, GRAFIK 5000,

    GRAFIK 6000, GRAFIK 7000, and Quantum installations with

    legacy panels to be upgraded to Athena.1,2,3

    • BAA compliant

Technical specification
  • Unique ref.lutron-athena-ua-cs-lx
  • Product familyLighting Controls
  • Product groupAthena
  • TypeObject (single object)
  • Date of publishing2024-09-18
  • Edition number1
  • Height (inches)10.75
  • Width (inches)3.43
  • Depth (inches)1.9
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Controls

Region availability

North America
Canada
United States