Publish your products
Hospitality low-voltage processor panel
Hospitality low-voltage processor panel
Hospitality low-voltage processor panel

    Hospitality low-voltage processor panel

    Low-voltage enclosures are surface-mounted in an electrical closet or equipment space. The number of enclosures and the types of components within them are customized to fit the size, lighting plan, and design of a space. Low-voltage enclosures can be distributed throughout a space near the rooms they are controlling, to provide maximum flexibility during installation of the low-voltage wiring. The LV16 low-voltage enclosure provides a compact housing for mounting a maximum of two Guestroom Control Units or system interfaces in any combination. In addition, it can house up to four wire landing boards and two power supplies.

    Get in contact with Lutron Electronics

    Technical specification
    • Unique ref.lutron-controlpanels-lv16-myroom
    • Product familyLighting Controls
    • Product groupmyRoom
    • Date of publishing2020-10-01
    • Edition number1
    • Height (inches)16
    • Width (inches)18
    • Depth (inches)4.2
    Related
    • Material mainMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryElectrical - Electrical Installations

    Region availability

    North America
    Canada
    United States