Publish your products
LiteTouch to DIN Retrofit Subplate
LiteTouch to DIN Retrofit Subplate
LiteTouch to DIN Retrofit Subplate
LiteTouch to DIN Retrofit Subplate
LiteTouch to DIN Retrofit Subplate

    LiteTouch to DIN Retrofit Subplate

    The DIN rail retrofit subplate is designed to accept Lutron

    DIN power modules (DPMs) and mount into an existing

    LiteTouch enclosure. The compatible DPMs can be used

    to control multiple load types to fit the size, lighting plan,

    and design of a project.

    Get in contact with Lutron Electronics

    Specification
    • Features

      • Retrofit subplate comes with a DIN mounting plate

      for up to 8 DPMs, panel cover, QS wire landing

      board (QS-WLB) and QS link wiring harness

      (PDW-QS-8) for easy installation.

      • Subplates come ready to install DPMs (sold separately).

      • Subplate can house these DPMs:

      – LQSE-4S8-120-D – LQSE-4M-120-D

      – LQSE-4T5-120-D – LQSE-4A5-120-D

      – LQSE-2HDC-D

      • Note: Reference the specification for each DPM to

      ensure proper application. See Lutron application note

      #817 (P/N 048817) at www.lutron.com for a list of

      LiteTouch modules and recommended Lutron DPMs.

      • Note: Modules not included in the list above should

      not be installed on the subplate and should be installed

      within a separate Lutron DIN enclosure.

      • Used exclusively with the LiteTouch four-module

      enclosure: 37 in H x 20 in W x 4 in D

      (940 mm H x 508 mm W x 102 mm D)

      • Can be used in HomeWorks systems.

      • Extensively tested to ensure optimal thermal performance

      with maximum load in 32 °F to 104 °F (0 °C to 40 °C)

      ambient environment.

      • Allows for field wiring to remain intact to reduce

      installation time.

      • Rated for 120 V~ applications.

    Technical specification
    • Unique ref.lutron-homeworks-hwr-pd-8-120ft
    • Product familyLighting Controls
    • Product groupHomeWorks
    • TypeObject (single object)
    • Date of publishing2023-10-17
    • Edition number1
    • Height (inches)35.5
    • Width (inches)14.36
    • Depth (inches)1.93
    Related
    • Material mainMetal
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    North America
    Canada
    United States