Publish your products
HomeWorks DALI-2® Power Module

HomeWorks DALI-2® Power Module

The DALI® Power Module unit is a DALI-2® certified DIN-rail mounted single master application controller for use with DALI®-compliant digital addressable loads in HomeWorks systems using QSX processors. It provides DALI® bus power and control for up to one DALI® bus with up to 64 DALI®-compliant, digital addressable loads. 

Model Number 

LQSE2-1DALUNV-D

Specification
  • Power 

    • 100 V~ 50 / 60 Hz 150 mA 

    • 120 V~ 50 / 60 Hz 120 mA 

    • 220-240 V~ 50 / 60 Hz 80 mA 

    • 277 V~ 50 / 60 Hz 70 mA • DALI® 

    • Lightning strike protection meets ANSI / IEEE standard 62.31-1980. Can withstand voltage surges of up to 6000 V~ and current surges of up to 3000 A 

    • DALI® Bus Output: 16 V- 128 mA guaranteed supply current, 250 mA maximum supply current per bus 

    Standards 

    • Lutron Quality Systems registered to ISO 9001:2015. 

    • IEC 60669-2-5

    • DALI-2®  certified - IEC 62386-101 and IEC62386-103 ed.2 

    • NOM Certified 

    • ICES-3(B) / NMB-3(B) 

    • FCC Part 15 

    • cULus Listed 

    • UL® 924

    Environment 

    • Ambient temperature operating range: 32 ºF to 104 ºF (0 ºC to 40 ºC) 

    • Relative humidity: less than 90% non-condensing 

    • For indoor use only 

    Terminals 

    • Mains wiring: 18 AWG to 12 AWG (1.0 mm2 to 4.0 mm2)

    • DALI® bus wiring: 20 AWG to 12 AWG (0.5 mm2 to 4.0 mm2) 

    • QS link wiring: 20 AWG to 12 AWG (0.5 mm2 to 2.5 mm2) 

    • CCI and CCI emergency wiring: 20 AWG to 16 AWG (0.5 mm2 to 1.5 mm2) 

    Mounting 

    • Intended to mount within an IP20 (minimum) rated consumer panel or breaker panel with integrated DIN rail and dead cover 

    • 9 DIN modules (161.7 mm) 

    • For more information on mounting and installation in panels with integrated DIN rail see the DIN Rail Best Practices Application Note (P / N 048466) at www.lutron.com 

    DALI® Bus 

    • The DALI® Power Module has an integrated bus power supply that provides a guaranteed current of 128 mA (maximum of 250 mA) 

    • The DALI® Power Module is a DALI® single master controller and therefore no other controller or sensor may exist on the same DALI® bus 

    • Some DALI® loads may be polarity sensitive; refer to individual manufacturers’ specifications for proper connection to the DALI® bus 

    • Short circuit protection with automatic re-start (610 ms shutdown delay with a 3 second re-start followed by 800 ms shutdown delay with 160 ms retry time) 

    Troubleshooting and Maintenance Features 

    • Maintains redundant memory of control gear programming for ease of single- and multi-control gear replacement 

    • After installation, “TEST” button verifies DALI® wiring on all fixtures

Technical specification
  • Unique ref.lutron-homeworks-lqse2-1dalunv-d
  • Product familyLighting Controls
  • Product groupHomeWorks
  • TypeObject (single object)
  • Date of publishing2026-06-26
  • Edition number1
  • Height (inches)3.5
  • Width (inches)6.38
  • Depth (inches)2.38
Classification
  • BIMobject CategoryElectrical - Controls

Region availability

North America Asia
Canada
Japan
United States