Publish your products
Lumaris Power Interface

Lumaris Power Interface

The Lumaris tape light takes scene control to the next level, offering a simple and seamless way to add tunable white accent lighting to Lutron connected home projects.

Built on the ultra-reliable Lutron Clear Connect–Type X wireless technology, the Lumaris tape light is a native component within the Lutron platform including controls, apps, programming software, and Lutron Connect cloud services.

A complete Lumaris tape light solution consists of field-cut tunable white LED tape, a wireless controller with integrated LED drivers, high-reliability punch connectors, dedicated wiring, and a plug-in power supply. Aluminum mounting channel and lens for LED tape sold separately by others.

A remote-mountable, hardwired 96 W power interface is available to power up to three wireless controllers and 48 ft (15 m) of LED tape.

Get in contact with Lutron Electronics

Specification
  • Power Interface

    Regulatory Approvals

    • cULus Listed for USA and Canada

    • FCC Part 15

    – Class A (277 V~)

    – Class B (120 V~)

    • Meets ANSI C62.41 category A surge protection

    standards up to and including 4 kV

    • Meets ULR 8750/CSA C22.2 No. 250.13-14,

    “Light Emitting Diode (LED) Equipment For Use in

    Lighting Products”

    • Class 2 output; meets ULR 1310/CSA C22.2

    No. 223-M91

    Performance

    • Operating Voltage: 120 V~/277 V~ 50/60 Hz

    • Patented thermal fold back protection

    • Typical standby power consumption:

    0.25 W at 120 V~ and 0.4 W at 277 V~

    • Open-circuit protected output

    • Short-circuit and overload-protected output

    • Output: 24 V- constant voltage at high-end

    • Output Load Range: 2 W to 96 W at high-end

    Features

    • Powers up to three Lumaris controllers and 48 ft

    (14.6 m) of Lumaris LED tape.

    • Protected from input power miswires.

    • 100% end-of-line performance tested at a

    Lutron factory.

    • RoHS compliant.

    • Restores all settings after power failure.

    • Barrier provided for Class 2 separation in the

    wiring compartment.

    • Redundant connections on line terminals for easy

    daisy-chain wiring.

    • Redundant connections on output terminals allow for

    easy wiring of two LED tape home runs.

    • Class 2 output designed to withstand hot swap.

    • Provided with three barrel-to-terminal adapters.

    Environmental

    • Minimum Operating Ambient Temperature:

    ta = 32 °F to 104 °F (0 °C to 40 °C)

    • Relative humidity: 0% to 90% non-condensing

    • Indoor use only

Technical specification
  • Unique ref.lutron-lu-ph3-a
  • Product familyLighting Controls
  • Product groupRadioRA 3
  • TypeObject (single object)
  • Date of publishing2024-02-14
  • Edition number1
  • Height (inches)10.5
  • Width (inches)5.5
  • Depth (inches)2
Related
  • Material mainMetal
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Electrical Installations

Region availability

North America
Canada
United States