Publish your products
Lumaris Downlights
Lumaris Downlights
Lumaris Downlights
Lumaris Downlights
Lumaris Downlights
Lumaris Downlights
Lumaris Downlights

    Lumaris Downlights

    The Lumaris downlight family makes it easy to bring the familiar feelings of daylight and incandescent light to new or existing spaces. A unique combination of warm-dim and tunable white in one, Lumaris downlights deliver a more natural-feeling electric light and intuitive end-user control. Lumaris downlights are available in multiple installation options to suit unique project requirements, combining superior lighting quality with flexible design choices.

    Get in contact with Lutron Electronics

    Specification
    • Works seamlessly with HomeWorks QSX, RadioRA 3, Athena, and myRoom XC systems • Independent control of intensity and color temperature • Warm dimming to mimic the dimming curve of an incandescent lamp • Programming presets can automatically change color temperature based on the time of day

      1800 K - 4000 K CCT range, matching all Lumaris family products • 2-channel, continuous, flicker-free dimming from 100% down to 0.1% of measured light output 1 • Output: 800 lumens • CRI: 90+ throughout the tunable white range • 50,000 hours rated lifetime (L70) • Uses Clear Connect − Type X wireless communication • 0.5 in (12.7 mm) regress and diffusive white lens to reduce unwanted glare • Permanently affixed white or black plastic trim options available • Retrofit or canless options available

      Electrical • 120 V~ 60 Hz • 0.07 A • 8.5 W • 40 downlights maximum per 15 A breaker 

      Regulatory Approvals • cULus listed • FCC approved. Complies with the limits for a Class B digital device, pursuant to Part 15 of the FCC Rules • Industry Canada certified • California Title 24 as detailed in Reference Joint Appendix JA8 for High Luminous Efficacy Light Sources • California Title 20 for State Regulated Light Emitting Diode Lamps (retrofit versions) 

      Environmental • Ambient operating temperature: 32 °F to 104°F (0 °C to 40 °C) • Relative humidity: 0% − 90% non-condensing • Suitable for dry or damp locations • Suitable for wet locations. Covered ceiling only • Type IC rated and inherently protected (canless versions) • Suitable for Type IC and Non-IC luminaires (retrofit versions) 

      Warranty • www.lutron.com/warranty or call 1.844.LUTRON1 (USA / Canada) or +1.610.282.3800 (Others) for a printed copy

    Technical specification
    • Unique ref.lutron-lumaris-downlights
    • Product familyGeneral Luminaries, Directional
    • Product groupLumaris
    • TypeObject (single object)
    • Date of publishing2026-04-17
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted