Publish your products
Maestro® Wireless Companion Dimmer, Multi-location Compatible, Power Failure Memory

Maestro® Wireless Companion Dimmer, Multi-location Compatible, Power Failure Memory

With the Maestro® wireless companion dimmer, save energy while enhancing the functionality and convenience of any space. The Maestro® Wireless Companion Dimmer is easy to install and allows you to create custom light control solutions for a single room or multiple rooms within your living environment.

Get in contact with Lutron Electronics

Specification
  • Finish
    Architectural Matte White | Architectural Matte Ivory | Architectural Matte Beige | Architectural Matte Gray | Architectural Matte Brown | Architectural Matte Black | Architectural Matte Almond | Architectural Matte Light Almond | Architectural Matte Taupe | Satin Matte Hot | Satin Matte Merlot | Satin Matte Plum | Satin Matte Turquoise | Satin Matte Sea Grass | Satin Matte Biscuit | Satin Matte Eggshell | Satin Matte Taupe | Satin Matte Snow | Satin Matte Palladium | Satin Matte Midnight | Satin Matte Sienna | Satin Matte Terracotta | Satin Matte Greenbriar | Satin Matte Bluestone | Satin Matte Mocha Stone | Satin Matte Goldstone | Satin Matte Desert Stone | Satin Matte Stone | Satin Matte Limestone
    Dimming / Dimmer Yes
    Type Light and/or Fan Motor Control
    Amp Rating 3 amps to 6 amps
    Mount Type One Gang Wall
    Environment Indoor
    Ambient Operating Temperature 32 °F to 104 °F
    Humidity 0 % RH to 90 % RH
    Depth 1.5"
    Height 4.6875"
    Voltage 120 V | 277 V
    Width 2.9375"

Technical specification
  • Unique ref.lutron-ma-r
  • Product familyLighting Controls
  • Product groupMaestro® Series
  • TypeObject (single object)
  • Date of publishing2010-05-28
  • Edition number1
  • Height (inches)4.69
  • Width (inches)2.94
  • Depth (inches)1.13
Related
  • Material mainPlastic
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • UNSPSC nameElectrical equipment and components and supplies
  • UNSPSC code3912
  • Uniclass 2015 CodePr_65_72_97_22
  • Uniclass 2015 DescriptionDimmer switches and controls
  • CSI MasterFormat 2014 Code26 09 33.13
  • CSI MasterFormat 2014 TitleMultichannel Remote-Controlled Dimmers
  • OmniClass Number23-35 37 17
  • OmniClass TitleDimmer Control Switches

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit