Publish your products
PowPak® Relay Module with Softswitch®

PowPak® Relay Module with Softswitch®

The PowPak® Relay Module with Softswitch® is a radio-frequency (RF) device that uses Lutron® patented Softswitch® technology to control general-purpose loads based on input from Pico® controls and Radio Powr SavrTM occupancy and daylight sensors. An optional, low-voltage dry contact closure output is available to communicate occupancy status to 3rd-party systems such as HVAC controllers (RMJ-, URMJ-, RMQ-, RMM-, RMP- models only). Communication with RF input devices, such as Pico® controls and Radio Powr SavrTM sensors, is accomplished using Lutron® Clear Connect® RF Technology

Get in contact with Lutron Electronics

Specification
  • Type Wireless Lighting Control
    Environment Indoor
    Amp Rating 5 amps to 16 amps
    Depth 1.25"
    Height 4"
    Voltage 100 V to 277 V
    Width 2.8"

Technical specification
  • Unique ref.lutron-powpak-softswitch
  • Product familyLighting Controls
  • Product groupPowPak
  • TypeObject (single object)
  • Date of publishing2019-11-22
  • Edition number1
  • Height (inches)4
  • Width (inches)2.8
  • Depth (inches)1.25
Related
  • Material mainPlastic
  • Material secondaryMetal
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • UNSPSC nameElectrical equipment and components and supplies
  • UNSPSC code3912
  • CSI MasterFormat 2014 Code26 09 23
  • CSI MasterFormat 2014 TitleLighting Control Devices
  • OmniClass Number23-35 37 17
  • OmniClass TitleDimmer Control Switches

Region availability

North America
United States