Publish your products
Energi Savr Node PRO LED+ Phase Adaptive
Energi Savr Node PRO LED+ Phase Adaptive
Energi Savr Node PRO LED+ Phase Adaptive
Energi Savr Node PRO LED+ Phase Adaptive
Energi Savr Node PRO LED+ Phase Adaptive
Energi Savr Node PRO LED+ Phase Adaptive
Energi Savr Node PRO LED+ Phase Adaptive

    Energi Savr Node PRO LED+ Phase Adaptive

    The Energi Savr Node (ESN) family is a group of modular products for the control of lighting and other loads.

    Get in contact with Lutron Electronics

    Technical specification
    • Unique ref.lutron-qsn-4a5-s
    • Product familyLighting Controls
    • Product groupEnergi Savr Node
    • Date of publishing2020-10-01
    • Edition number1
    • Height (inches)13.25
    • Width (inches)9.25
    • Depth (inches)3.14
    Related
    • Material mainMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit