Publish your products
Quantum DIN Rail Panel

Quantum DIN Rail Panel

Configurable Lighting Control panels are pre-assembled and tested power panels that are configurable to control multiple load types. Safe panel design offers ease of use with a separate control equipment compartment for link management and interfacing with other systems.

Get in contact with Lutron Electronics

Specification
  • Type DIN Panels
    Environment Indoor
    Amp Rating 10 amps to 125 amps
    Depth 4.2" to 5.7"
    Height 36.7" to 63.5"
    Voltage 220 V to 240 V
    Width 18" to 19.1"

Technical specification
  • Unique ref.lutron-quantum-dinrail
  • Product familyLighting Controls
  • Product groupQuantum
  • TypeObject (single object)
  • Date of publishing2019-11-22
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • CSI MasterFormat 2014 Code26 09 26
  • CSI MasterFormat 2014 TitleLighting Control Panelboards
  • OmniClass Number23-27 15 21 11
  • OmniClass TitleBuilding Lighting Control Panel

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit