Publish your products
HomeWorks® QS Wired seeTouch® Architectural Keypad
HomeWorks® QS Wired seeTouch® Architectural Keypad
HomeWorks® QS Wired seeTouch® Architectural Keypad
HomeWorks® QS Wired seeTouch® Architectural Keypad
HomeWorks® QS Wired seeTouch® Architectural Keypad
HomeWorks® QS Wired seeTouch® Architectural Keypad
HomeWorks® QS Wired seeTouch® Architectural Keypad
HomeWorks® QS Wired seeTouch® Architectural Keypad
HomeWorks® QS Wired seeTouch® Architectural Keypad
HomeWorks® QS Wired seeTouch® Architectural Keypad

    HomeWorks® QS Wired seeTouch® Architectural Keypad

    HomeWorks QS seeTouch keypads work seamlessly within the system to control lights, shades, temperature and integrated devices.

    Get in contact with Lutron Electronics

    Specification
    • Width 2.9375"
      Height 4.6875"
      Depth 1.5625"
      Finish
      Metal Satin Brass | Metal Bright Brass | Metal Bright Chrome | Metal Antique Brass | Metal Antique Bronze | Metal Satin Chrome | Metal Satin Nickel | Metal Bright Nickel | Metal Clear Anodized | Metal Black Anodized | Metal Brass Anodized | Matte White | Matte Beige | Matte Ivory | Matte Almond | Matte Light Almond | Matte Gray | Matte Taupe | Matte Sienna | Matte Brown | Matte Black
      Voltage 24 V to 36 V
      Mount Type Wall Mounted
      Environment Indoors
      Ambient Operating Temperature 32 °F to 104 °F
      Humidity 0-90%
      Power Consumption 0.6 watt

    Technical specification
    • Unique ref.lutron-seetouch-homeworks-arch
    • Product familyLighting Controls
    • Product groupHomeWorks
    • TypeObject (single object)
    • Date of publishing2019-12-02
    • Edition number1
    • Height (inches)4.69
    • Width (inches)2.94
    • Depth (inches)1.56
    Related
    • Material mainPlastic
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls
    • CSI MasterFormat 2014 Code26 09 23
    • CSI MasterFormat 2014 TitleLighting Control Devices
    • OmniClass Number23-35 37 17
    • OmniClass TitleDimmer Control Switches

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit