Publish your products
PowPak Single Zone Control Module with EcoSystem
PowPak Single Zone Control Module with EcoSystem

    PowPak Single Zone Control Module with EcoSystem

    The PowPak Single Zone Control Module with EcoSystem is a radio frequency (RF) control that operates up to 32 EcoSystem LED drivers or fluorescent ballasts for the purpose of high performance dimming and control in a Vive system or with Vive standalone products. This control is based on input from Pico remote controls and Radio Powr Savr sensors. The control module is ideal for small areas (e.g., classrooms, conference rooms, private offices). Communication with RF input devices (e.g., Pico remote controls, Radio Powr Savr sensors) is accomplished by using Lutron Clear Connect RF technology. These products are also compatible with the Vive hub which enables a simple setup process using the free Lutron Vive app (available for download from the App Store or Google PlayR online marketplace) or by using web-based software with any Wi-FiR enabled iOSR or AndroidR compatible device. It also enables control and monitoring of all Vive devices. The Vive hub can be added at any time. System reprogramming will be required.

    Get in contact with Lutron Electronics

    Technical specification
    • Unique ref.lutron-vive-rmjs-eco32-sz
    • Product familyLighting Controls
    • Product groupVive by Lutron
    • Date of publishing2022-05-11
    • Edition number1
    • Height (inches)3.42
    • Width (inches)2.82
    • Depth (inches)1.25
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit