Publish your products
PH series - Emergency Floodlight (IP42)
PH series - Emergency Floodlight (IP42)
PH series - Emergency Floodlight (IP42)
PH series - Emergency Floodlight (IP42)
    Luznor

    PH series - Emergency Floodlight (IP42)

    Self-contained high-power emergency floodlight.
    Two or four LED adjustable spotlights in any direction. 
    To be installed at great height. Concentrated light beam. Transparent diffuser. Ni-Cd batteries (high temperature). Small metal enclosure with epoxy paint in black RAL 9005 and gray RAL 7035. Remote-controlled.

    Specification
      • Mains/Emergency lamp: Cold White LED (5.000 K)
      • Emergency flux(lm): 1000 - 2000
      • Maintained flux (lm): 1000 - 2000
      • Charging indicator light: 1 x Green LED
      • Autonomy (h): 1-2
      • Power supply voltage: 110 Vac- 230 Vac - 50/60 Hz
      • Remote control: Yes (TL-300)
      • Ingress protection: IP42 - IK04
      • Electrical isolation: Class II
      • Regulations: CE marking (93/68/EEC): 2014/35/UE, 2014/30/UE and 2011/65/UE
    Technical specification
    • Unique ref.PH-IP42
    • Product familyPH series
    • Product groupPH
    • TypeObject (single object)
    • Date of publishing2022-05-12
    • Edition number1
    • Height (mm)200
    • Width (mm)320
    • Depth (mm)160
    Related
    • Material mainSteel
    • Material secondaryElectronic & optical components
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    • IFC classificationLamp
    • ETIM CodeEC001957
    • ETIM NameEmergency luminaire
    • UNSPSC nameEmergency lighting and accessories
    • UNSPSC code391117
    • Uniclass 2015 CodePr_70_70_48_77
    • Uniclass 2015 DescriptionSelf-contained emergency luminaires
    • CSI MasterFormat 2014 Code26 52 00
    • CSI MasterFormat 2014 TitleEmergency Lighting
    • OmniClass Number23-35 47 13
    • OmniClass TitleEmergency Lighting
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Europe
    Austria
    Belgium
    Denmark
    Finland
    France
    Germany
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Spain
    Sweden
    Switzerland