Publish your products
G Led watertight (IP65)
G Led watertight (IP65)
    Luznor

    G Led watertight (IP65)

    Watertight G Led emergency light with internal diffuser. It integrates courtesy lighting via three LEDs.

    • IP 65
    • Housing 100 % polycarbonate with transparent diffuser; soft or strong opal diffuser under demand
    • Internal transparent diffuser 100 % polycarbonate; soft or strong opal diffuser under demand.
    • LED Technology
    • Eye Protection System (EPS)
    • Ni-Cd high temperature batteries
    • Energy efficiency
    Specification
      • Mains/Emergency lamp: Cold White LED (5,000 K)
      • Emergency flux(lm): 110 - 580
      • Maintained flux (lm): 110 - 580
      • Charging indicator light: 1 x Green LED
      • Autonomy (h): 1-2-3
      • Power supply voltage: 110 Vac- 230 Vac - 50/60 Hz
      • Remote control: Yes (TL-300)
      • Ingress protection: IP65 - IK04
      • Electrical isolation: Class II
      • Regulations: CE marking (93/68 / EEC): 2014/35/UE, 2014/30/UE and 2011/65/UE
    Technical specification
    • Unique ref.g-led-IP65
    • Product familyG Series
    • Product groupG Led
    • TypeObject (single object)
    • Date of publishing2022-06-06
    • Edition number1
    • Height (mm)142
    • Width (mm)322
    • Depth (mm)74.2
    Related
    • Material mainPolycarbonate
    • Material secondaryElectronic & optical components
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    • IFC classificationLamp
    • ETIM CodeEC001957
    • ETIM NameEmergency luminaire
    • UNSPSC nameEmergency lighting and accessories
    • UNSPSC code391117
    • Uniclass 2015 CodePr_70_70_48_77
    • Uniclass 2015 DescriptionSelf-contained emergency luminaires
    • CSI MasterFormat 2014 Code26 52 00
    • CSI MasterFormat 2014 TitleEmergency Lighting
    • OmniClass Number23-35 47 13
    • OmniClass TitleEmergency Lighting
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Europe
    Austria
    Belgium
    Denmark
    Finland
    France
    Germany
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Spain
    Sweden
    Switzerland