Publish your products
L Basic Led (flush mounted)
L Basic Led (flush mounted)
L Basic Led (flush mounted)
L Basic Led (flush mounted)
L Basic Led (flush mounted)
    Luznor

    L Basic Led (flush mounted)

    Flush mounted Basic LED emergency lighting in non-maintained and maintained mode.

    • IP 42 
    • Housing 100 % polycarbonate with transparent diffuser; opal (-30% flux) diffuser under demand
    • LED Technology
    • Ni-Cd high temperature batteries
    • Energy efficiency
    • Flush mounted using an adapted box
    Specification
      • Mains/Emergency lamp: Cold White LED (5,700 K)
      • Emergency flux(lm): 100 - 450
      • Maintained flux (lm): 100 - 450
      • Charging indicator light: 1 x Green LED
      • Autonomy (h): 1-2-3
      • Power supply voltage: 110 Vac- 230 Vac - 50/60 Hz
      • Remote control: Yes (TL-300)
      • Ingress protection: IP42 - IK04
      • Electrical isolation: Class II
      • Regulations: CE marking (93/68 / EEC): 2014/35/UE, 2014/30/UE and 2011/65/UE
    Technical specification
    • Unique ref.l-basic-led-flushbox
    • Product familyL series
    • Product groupL Basic Led
    • TypeObject (single object)
    • Date of publishing2022-05-30
    • Edition number1
    • Height (mm)143
    • Width (mm)317
    • Depth (mm)73
    Related
    • Material mainPolycarbonate
    • Material secondaryElectronic & optical components
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    • IFC classificationLamp
    • ETIM CodeEC001957
    • ETIM NameEmergency luminaire
    • UNSPSC nameEmergency lighting and accessories
    • UNSPSC code391117
    • Uniclass 2015 CodePr_70_70_48_77
    • Uniclass 2015 DescriptionSelf-contained emergency luminaires
    • CSI MasterFormat 2014 Code26 52 00
    • CSI MasterFormat 2014 TitleEmergency Lighting
    • OmniClass Number23-35 47 13
    • OmniClass TitleEmergency Lighting
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Europe
    Austria
    Belgium
    Denmark
    Finland
    France
    Germany
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Spain
    Sweden
    Switzerland