Publish your products
L Led
L Led
L Led
    Luznor

    L Led

    Maintained and non-maintained self-contained LED emergency luminaire.
    Internal diffuser designed to avoid direct eye contact with the light source.

    • IP 42
    • Housing 100 % polycarbonate with transparent diffuser; opal (-30% flux) diffuser under demand
    • Internal transparent diffuser 100 % polycarbonate; soft or strong opal diffuser under demand
    • LED Technology
    • Eye Protection System (EPS)
    • Ni-Cd high temperature batteries
    • Energy efficiency
    Specification
      • Mains/Emergency lamp: Cold White LED (5,000 K)
      • Emergency flux(lm): 110 - 580
      • Maintained flux (lm): 110 - 580
      • Charging indicator light: 1 x Green LED
      • Autonomy (h): 1-2-3
      • Power supply voltage: 110 Vac- 230 Vac - 50/60 Hz
      • Remote control: Yes (TL-300)
      • Ingress protection: IP42 - IK04 // IP67 - IK04
      • Electrical isolation: Class II
      • Regulations: CE marking (93/68 / EEC): 2014/35/UE, 2014/30/UE and 2011/65/UE
    Technical specification
    • Unique ref.l-led
    • Product familyL series
    • Product groupL Led
    • TypeObject (single object)
    • Date of publishing2022-05-16
    • Edition number1
    • Height (mm)113
    • Width (mm)255
    • Depth (mm)61
    Related
    • Material mainPolycarbonate
    • Material secondaryElectronic & optical components
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)0.65
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    • IFC classificationLamp
    • ETIM CodeEC001957
    • ETIM NameEmergency luminaire
    • UNSPSC nameEmergency lighting and accessories
    • UNSPSC code391117
    • Uniclass 2015 CodePr_70_70_48_77
    • Uniclass 2015 DescriptionSelf-contained emergency luminaires
    • CSI MasterFormat 2014 Code26 52 00
    • CSI MasterFormat 2014 TitleEmergency Lighting
    • OmniClass Number23-35 47 13
    • OmniClass TitleEmergency Lighting
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Europe
    Austria
    Belgium
    Denmark
    Finland
    France
    Germany
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Spain
    Sweden
    Switzerland