Publish your products
1-5/8" x 1-5/8" 14" Strut Channel (12 ga), Smart-Strut™

1-5/8" x 1-5/8" 14" Strut Channel (12 ga), Smart-Strut™

Huge time savings! Available in 1-5/8″ and 13/16″ Pre-cut lengths No need for onsite cutting High-grade material No need to weld strut for mounting top and bottom (with the addition of the Dakota Smart-Cap eliminates back-to-back channel strut) Clean and organized appearance Double row capable at the top of the electrical panel Patent Pending Made in USA
Technical specification
  • Unique ref.DS-SS15812-14-PG
  • Product familyStrut Systems, Channels (Smart‑Strut™)
  • Product groupSmart-Strut 12ga Channels
  • TypeBuilding Material
  • Date of publishing2024-11-07
  • Edition number1
  • Height (mm)1.62
  • Width (mm)14
Related
  • Material mainGalvanized steel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Kg)2.07
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • OmniClass Number23-35 33 25 15
  • OmniClass TitleHorizontal Electrical Wire Raceways
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit