Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
magisdesign/products/424446d8-e26f-4271-bc1a-40712e2d2078
Home
Categories
Furniture
Chairs, Stools & Benches
Chair First
Available in United States
Magis
Follow
Chair First
Designer Stefano Giovannoni Collection Family First Stacking chair. Year of production: 2007. Material: polypropylene with glass fibre added. Air moulded. Suitable for outdoor use. ADI Compasso d'Oro 2008 nomination
Download
Technical specification
Technical specification
Unique ref.
chair_first
Product family
Chairs
Product group
Family First
Type
Object (single object)
Date of publishing
2012-09-06
Edition number
1
Height (mm)
775
Width (mm)
500
Depth (mm)
520
Links
Links
Product url
http://www.magisdesign.com/#/products/1/9/gallery/sheet/
Related
Related
Material main
Polypropylene
Material secondary
Fiber Glass
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
COR Sitzmöbel
Mell Bench
3.4
(
13
)
Download
Ethnicraft
Volita dining chair - varnished oak - brass coloured metal - Tobacco velvet 60x55x70 cm
Download
Sandler | Inspec
Adora 3.1
Download
COR Sitzmöbel
Kagu Chair
4.5
(
17
)
Download
BRDR. Krüger
F Dining Chair
2.6
(
8
)
Download
PLANK
BLOCCO chair
4.5
(
63
)
Download