Publish your products
Sliding door

Sliding door

4.5 out of 5 stars4.5(26 reviews)
Sliding door from Magnorvinduet is own developed door which has the same benfits as our windows. The sliding door consist of aluminium on the outside and wood on the inside and all components that will be exposed to moist is in aluminium. The sliding part also contains compositt to improve the u-value.  Can be delivered with handle on both sides  Siegenia ECO Slide hinge system  Sliding part is outside  U-value from 0,86  Treshold of 25mm height in oak  186 mm frame depth
Technical specification
  • Unique ref.AT500
  • Product familyDoors
  • Product groupBalcony Doors
  • TypeObject (single object)
  • Date of publishing2016-03-29
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryWood
  • Designed inNorway
  • Manufactured inNorway
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • CSI MasterFormat 2014 Code08 32 13
  • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors

Region availability

Europe
Denmark
Netherlands
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit