Publish your products
Rose Klinker Paver
Rose Klinker Paver
    Archived

    Rose Klinker Paver

    Pavers manufactured by extruding a mixture of special clays and water. After drying off the water added for the extrusion, the bricks are fired in an oxidizing atmosphere in a Tunnel Kiln until they acquire high density, low water absorption and suction (initial rate of absorption) and high compressive strength. These bricks are particularly attractive and naturally longlasting. They are ideal for harsh environments.
    Specification
    • Available sizes (mm): 200X100X50 / 200X100X60
    Technical specification
    • Unique ref.Adoquin-Klinker-Rosa-Palo
    • Product familyAdoquín Klinker/ Klinker Paver
    • Product groupKlinker Paver/Adoquín Klinker
    • TypeObject (single object)
    • Date of publishing2019-08-01
    • Edition number1
    • Height (mm)50
    • Width (mm)200
    • Depth (mm)100
    Related
    • Material mainCeramics
    • Material secondaryCeramics
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)2.15
    Classification
    • BIMobject CategoryBuilding Materials - Pavers & Stones
    • IFC classificationFloor
    • UNSPSC namePaving blocks
    • UNSPSC code30171701
    • Uniclass 2015 CodePr_25_93_60_09
    • Uniclass 2015 DescriptionClay pavers
    • CSI MasterFormat 2014 Code09 30 19
    • CSI MasterFormat 2014 TitlePaver Tiling
    • OmniClass Number23-11 21 17 11 13
    • OmniClass TitleBrick Pavers
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit