Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
malvestio/products/357aa57c-b888-4fb9-af6f-b9a875ad329c
Home
Categories
Medical
All
KOMOBI’ - DUAL FRONTED BEDSIDE CABINET
Available in United States
Malvestio
Follow
KOMOBI’ - DUAL FRONTED BEDSIDE CABINET
Bedside cabinet, double front, in plastic material, with the possibility to locate the overbed table on either side.
Download
Technical specification
Technical specification
Unique ref.
ALL-WARDS-332420
Product family
Healthcare Facility
Product group
Furniture
Type
Object (single object)
Date of publishing
2014-11-07
Edition number
1
Height (mm)
750
Width (mm)
570
Depth (mm)
440
Links
Links
Product url
http://www.malvestio.it/malvestio/en/scheda_A.php?IDprod=203
Installation instructions
http://www.malvestio.it/malvestio/en/configuratori.php
Instruction video
http://www.malvestio.it/malvestio/en/video.php
Related
Related
Material main
Polyethylene
Material secondary
Polyethylene
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
Medical - All
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Midmark
Ritter 204 Examination Table
3.9
(
14
)
Download
Midmark
Midmark 6282 Wall Mounted PC Workstation
3.3
(
9
)
Download
Activar Construction Products Group
JL Industries | AED Cabinet LifeStart 1400 Series
4.2
(
17
)
Download
Southwest Solutions Group
Rolling Stool Medical Furniture
4.3
(
10
)
Download
SEPS2BIM
M9055 - Table, Exam, Orthopedic
Download
SEPS2BIM
G1026 - Exercise Apparatus, Weight Training, Multi-Station
4.7
(
13
)
Download