Publish your products
Aluminium high-speed roll-up door for indoor areas  Practic Door
Aluminium high-speed roll-up door for indoor areas  Practic Door
Aluminium high-speed roll-up door for indoor areas  Practic Door
Aluminium high-speed roll-up door for indoor areas  Practic Door
    Manusa

    Aluminium high-speed roll-up door for indoor areas Practic Door

    Rapid roll-up door, consisting of guides and head in lacquered or anodised aluminium. PVC canvas with polyester fabric, colour to choose. Control panel with variator. Active security by means of crossed photocells barriers and possibility of lower skirt with resistive band.
    Specification
    • The high-speed roll-up aluminium door for indoor areas was designed as a compact, functional solution with advanced safety and technological features, ideal for compartmentalising or dividing indoor areas. Its lacquered aluminium structure and minimum space requirements for installation make it the ideal solution for draught-free interior doors. Its control cabinet is designed to be extremely compact and has a built-in converter to deal with a high traffic flow. The most compact door of our range. Its speed and state-of-the-art technology make it essential in small openings. Like all Manusa products, one of its trademark features is its capacity for adaptation and customisation to each project.
    Technical specification
    • Unique ref.aluminium-high-speed-roll-up-door-indoor-practic-door
    • TypeObject (single object)
    • Date of publishing2025-10-27
    • Edition number1
    • Height (mm)3000
    • Width (mm)3000
    Related
    • Material mainAluminium
    • Material secondaryPVC
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryDoors - Industrial Doors
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27 13
    • OmniClass TitleAccess Doors